Download document () of 20
Self-contained

RoundTech MS SEO - Self-contained safety luminaire

RoundTech MS (medium surface) luminaires make for quick and easy installation in ceilings where recessed fitting is impractical, as well as complement modern, circular aesthetics. Ingeniously housing all electronics in a compact, round IP65-rated enclosure of similar dimensions to the proven recessed RoundTech RS, MS is ideal for self-contained systems.

Its innovative eFocus capability makes RoundTech MS instantly configurable at time of fitting for both narrow escape routes and wider anti-panic areas and offers a competitor-beating maximum spacing of 39m with eFocus set in escape route mode. Single code ordering simplifies last-minute on-site changes and cuts errors. Colourways include white, silver, dark grey and black.

Flexible design
Surface installation ideal for ceiling mounting
Ecologically designed
Low consumption and lithium battery
efocus Programming
Escape-route with an open-area distribution

Features

Harmonious integration and consistent design

  • LED self contained luminaire
  • Low and High Bay applications
  • Selectable operation mode (Maintained or Non Maintained) via switch or external contact
  • CGLine+ technology models
  • Simple fault analysis and status display via bicolor LED
  • Lithium battery
  • Light output dimable in mains operation
  • IP65 / IK04 in a compact housing
  • Ideal for concrete ceilings where recessed cannot sit
  • Reduced maintenance effort, energy savings
  • Respectful to the environment 
Innovative eFocus technology, escape route or open area
 

Innovative eFocus technology

RoundTech is designed to be used for Escape Route or Open area illumination within the same device, simplifying ordering and last-minute on-site changes, as well as reducing errors.

eFocus programming allows you to select what illumination you need for the application. Both wide area anti-panic lighting and narrow focused illumination is possible from the same fitting.

Escape Route light distribution, enables installations for corridors, escape routes and maximizes the distance between lighting fixtures. A maximum spacing of up to 39m between luminaires reduces the number of required light points and an application range from 2.5m up to 23.5m for 1Lux, enables mounting at the normally occurring heights.
Open Area light distribution, enables installations for large areas where no fixed escape route is defined, meaning that the complete area must be illuminated. A maximum spacing of up to 22.5m between luminaires reduces the number of required light points and an application range from 2.5m up to 23.5m for 0.5Lux, enables mounting at the normally occurring heights.
roundtech-ms-ceiling-mounted-V2.png

One shape, one aesthetic

  • Harmonious appearance throughout the building​

  • Unobtrusive design and slim housings make the luminaires very discreet in the architecture​

  • Achieve aesthetic consistency with other buildings

RoundTech-ms-colour-variants-white.png

A flexible design to meet your needs

Unable to install the recessed variant? RoundTech surface maintains the sleek and subtle design of the RoundTech family with the possibility for installation on concrete ceilings.

Simply the most flexible, reliable monitoring for peace of mind

The RoundTech luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close