Download document () of 20
Light source
3 high power LEDs with narrow distribution reflector optic
Two modes
"Eco": longer battery operation, "Boost": increased luminous flux
Charger
External or integrated charger

Features

  • "Boost" mode: 330lm light output for 6h duration with 7 Ah battery (3.5h with 4 Ah battery)
  • "Eco" mode: 240lm light output for 9h duration with 7 Ah battery (5.5h with 4 Ah battery)
  • Ancillary light: 65lm light output for 27.5h duration with 7 Ah battery (14h with 4 Ah battery)
  • Main beam output configurable
  • Flashing light function
  • Long range up to 50m at 1.5 lx illuminance
  • Robust construction
  • Degree of protection IP54

Shining the way to safety in poorly lit, dark areas

Portable self-contained luminaires are the ideal tool for security, control and inspection services. They have an extremely high light intensity and feature emergency light functionality, and light.

Pick up and go - never worry about charge

The W270 LED comes complete with a robust charging stand that ensures full charge of the emergency light and keeps it ready to be used at a moments notice.
W270 LED Charging Unit
Specifications

PRODUCT CODES

Portable Lamps

Order code Description
40071352030 W270.3/4 LED incl. filter red, orange + prismatic
40071352031 W270.3/7 LED incl. filter red, orange + prismatic
40071352032 W276.3/4 LED incl. filter red, orange + prismatic
40071352033 W 276.3/7 LED incl. filter red, orange + prismatic

Accessories

Order code Description
40071341145 W270 LED Charging unit Z 345.3 230V
11145000492 W276 LED Wall bracket
40071344274 W276 LED Wall holder, shock-proofed
40018031358 W276 LED Spiral cable with EURO plug
21145995000 W270-W276 LED Slip-on filter set red, orange and clear prismatic
40071345248 W270-W276 LED Rechargeable battery 4.8 V/4 Ah
40071345253 W270-W276 LED Rechargeable battery 4.8 V/7 Ah

TECHNICAL SPECIFICATIONS

Mounting method: N/A
Light source: LED exchangeable
Housing Material: Polycarbonate
Housing Color: Grey
Rated supply voltage, Frequency: 230 V AC, 50/60Hz
Protection class: II
Degree of protection (IP): IP54
Duration: Eco: 5,5h - 9h | Boost: 3,5h - 6h | Ancillary: 14h - 27,5h
Luminous flux at emergency operation: Eco: 240lm | Boost: 330lm | Ancillary: 65lm
Viewing distance: N/A
Degree of impact resistance (IK): IK03
Operation: Non-Maintained (NM)
Testing system: N/A
Luminaire type: Portable lamp
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: +359884477015