Download document () of 20
Eaton switch & control gear enclosure

xEffect K-type terminals

The modular connection terminal consists of a combination of several highly stable terminal blocks. It is used for connecting two or more conductors, such as cables, flexible copper strips or copper bars, inside a power or control panel. We offer a wide range of options as standard, with six frame sizes that cover the current range from 40 to 1,000 A. Optional accessories include IP2X finger protection, as well as conversion kits.

cross-sections
from 10 mm² to 3 x 240 mm²
rated current
up to 1000 A
degree of protection
IP2X

Core features

  • Proven technology: Each individual terminal in the series is based on field-proven design features
  • Flexibility: Different conductor types, such as flat copper strips or copper bars, can be connected to each other
  • Modular: Individual terminal blocks can be combined with each other, regardless of the size
  • Safety: Thanks to their modular structure, the protective covers offer a high degree of protection (IP2X)
  • Easy installation: Connecting cables can be quickly and easily inserted into the box terminal
  • Integration into Eaton's xEnergy power distributions boards and configurator tool

Flexible and safe

Thanks to its modular design, the IPK protection cover for the xEffect K-type terminals from Eaton offers maximum flexibility in combination with IP2X protection. The contact protection covers are heat resistant up to 105 ° C and expand our tried and tested range of terminal block covers for sizes K95 to K2X240. The innovative lamellar structure facilitates the precise installation of the covers, which is particularly important when expanding or modernizing existing systems. Due to the flexible design, the contact protection cover can be used on the entry and outgoing side as required.

Developed for use in low-voltage power distribution systems

Due to their extraordinary stability and robustness, the xEffect K-type terminal blocks can be used as feed or output terminals in low-voltage distribution systems according to IEC/EN 61439-2. For example, they are used in our xEnergy Safety Ci distributor systems with a short-circuit strength of up to 50 kA (in combination with the NZM circuit breakers).

Fast and easy installation

The copper or aluminum conductors can be easily and quickly inserted into the box terminals from above and do not require any bending.

The future starts now - NZM circuit breaker - compact, reliable, innovative

With only four frame sizes, Eaton's NZM series of circuit breakers cover rated currents from 20 to 1600 A. They are also optimally matched to each other and meet the demands of a wide range of applications. We took a close look at what customers really want and designed the product accordingly. What stands out, for example, is the comprehensive portfolio of accessories, which can be individually assembled and easily installed. In combination with Eaton's K-type terminals, the NZM circuit breakers are the ideal solution for power distribution applications that meet the highest standards.
Specifications

Highlight differences
Show only differences
Hide blank features

Technical Details

IEC/EN 60947
1-, 3-, 4-, 5-pole
Round conductors - sector conductors - flat conductors
Suitable for copper and aluminum cables
Rated operating current up to 1000 A
Ui = 1000 V AC
IP degree of protection with protection covers: IP2X
IP degree of protection without IPK covers: IP10
Housing made of Duroplast; cover made of polycarbonate; IPK protection cover made of polyamide
K95 up to 160 A
K150 up to 250 A
K240 up to 400 A
K2X240 up to 630 A
K3X185 up to 800 A
K3X240 or K4X185 up to 1000 A
For more detailed information about all the available components, please check the PDF or our online catalog
Download Links
X
Download Close