Knowledge Search
Download document () of 20
Filter Aids

Kieselguhr C 200

Kieselguhr C 200 is a fine diatomaceous earth providing particularly high efficiency for the fine filtration of beer, wine, must, oil, gelatin, pectin, sugar, vinegar, and other liquids.

Kieselguhr (diatomaceous earth) is produced from the silicaceous deposits of microscopic diatoms. The fine, powdery Kieselguhr C 200 is produced by mixing specially selected particle sizes. It is largely free from non-filtering components such as fine dust and silica sand.

Filter Material
Diatomaceous Earth
Application
Pre-Coat Filtration
Filtration Grade
Fine

Core features

  • High clarifying sharpness
  • Reliable filtration through rapid formation of an adherent filter cake
  • Economic due to the optimum ratio of flow rate and clarifying sharpness
  • Maximum purity
Specifications
Type Grade of diatomaceous earth Darcy
Kieselguhr C 200 Fine 0.07
Kieselguhr C 1200 Medium fine 0.25
Kieselguhr C 3500 Coarse 1.20
Download Links
X
Download Close