Knowledge Search
Download document () of 20
Sheet filter systems

BECO INTEGRA PLATE A200 EP/OEP

Eaton's depth filtration system for critical filtration tasks in the pharmaceutical, biotech, chemical, cosmetic, and food industries. 

BECO INTEGRA PLATE A200 EP/OEP is an enclosed multi-sheet filter with external chamber. Depth filter sheets seal the product channels. 

The BECO INTEGRA PLATE A200 EP version has gaskets at the external chamber that seal the entire filter package. The BECO INTEGRA PLATE A200 OEP version has a gasket-free filter package.

Cleaning
CIP/SIP
Design
With External Chamber
Material
PP or PVDF, FDA listed

Core features

  • CIP of filter package without depth filter sheets
  • Complete drainage of filter due to unique filter plate design
  • Safe operation: No drip loss due to sealed external chamber
  • Easy handling and good cleanability thanks to ergonomic design of chassis, and open support grid of filter plates; cake discharge downwards into tray underneath of filter package
  • High flexibility: The filter can be used as a sheet filter or as a pre-coat filter. For pre-coating/removing of high particle load, cake frames in different widths are available
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotech
  • Chemicals
  • Cosmetics
  • Food

Eaton's BECO INTEGRA PLATE A200 EP/OEP is designed and manufactured according to the cGMP guidelines and the FDA regulations.

Specifications

Specifications

Operating pressure/ temperature:

max. 72.5 psi (500 kPa/5 bar) at 104 °F (40 °C)

max. 29 psi (200 kPa/2 bar) at 140 °F (60 °C)

CIP Max. 14.-5 psi (100 kPa/1 bar) at 185 °F (85 °C)
Differential pressure/ temperature: max. 43.5 psi (300 kPa/3 bar) at 104 °F (40 °C)
Filter area per sheet: 0.3 ft² (0.028 m²)
Product contacting parts: Polypropylene/ Stainless steel AISI 316L
Other parts: Stainless steel AISI 304
Gaskets/O-rings: Silicone, EPDM (FDA listed), Viton
Filter inlet: TC 3/4" ISO2852/ASME BPE
Filter outlet: TC 3/4" ISO2852/ASME BPE
External chamber: TC 1/2" ISO2852/ASME BPE

Filter Plates/Cake Frames

  Width
in (mm)
Cake volume
gal (l)
Weight
lb (kg)
Initial/ end plate 0.91 (23)   2.65 (1.2)
Filter plate 0.91 (23)   2.43 (1.1)
Cake frame 0.79 (20) 0.11 (0.42) 1.32 (0.6)
Cake frame 1.18 (30) 0.18 (0.70) 1.76 (0.8)
Cake frame 1.57 (40) 0.26 (0.98) 2.43 (1.1)
Cake frame 2.36 (60) 0.40 (1.51) 3.75 (1.7)
Type Filter area Cake volume* Chassis Filter plates/ cake frames Depth filter sheets 6.14 x 9.04 in (156 x 229.5 mm) approx.
  ft² (m²) gal (l)   qty. qty. ≈ lb (kg)
200 SF with 0.91" (23 mm) feeding elements 7.84 (0.728) - 1 12/13 26 330 (150)
200 ASF with 0.79" (20 mm) cake frames 9.04 (0.840) 1.66 (6.3) 1 14/15 30 322 (146)
200 ASF with 1.18" (30 mm) cake frames 7.23 (0.672) 2.22 (8.4) 1 11/12 24 318 (144)
200 ASF with 1.57" (40 mm) cake frames 6.03 (0.560) 2.59 (9.8) 1 9/10 20 313 (142)
200 ASF with 2.36" (60 mm) cake frames  4.82 (0.448) 3.25 (12.3) 1 7/ 8 16 313 (142)