Knowledge Search
Download document () of 20
Hydraulic & Lubrication filters

DUV

Eaton´s  Pressure filters, change-over series DUV with vertical port configurations are suitable for operating pressure up to 464 psi (32 bar). Pressure peaks can be absorbed with a sufficient margin of safety. Change-over ball valve between the two filter housings makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.

Filter Type
Inline mounted
max. operating pressure
464 psi (32 bar)
Operating Temperature
14-176 °F (-10-80 °C)

Core features

  • Change-over valve
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for petroleum based fluids
  • HW-emulsions
  • Water glycols
  • Most synthetic hydraulic fluids and
    lubrication oils.
Specifications

Specifications

temperature range: + 14°F to + 176°F (for a short time + 212°F)
operating medium: mineral oil, other media on request
max. operating pressure: 464 PSI
test pressure: 900 PSI
connection system: SAE-flange connection 3000 PSI
housing material: EN-GJS-400-18-LT
switching housing -material: S355J2G3
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
mini-measuring connections: ¼ BSPP
evacuation-or bleeder connections: ½ BSPP
volume tank: 2x 1.5 Gal
Download Links
X
Download Close