Knowledge Search
Download document () of 20
Hydraulic & Lubrication filters

E-O

Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control. E indicators are electrical and O are visual.

Clogging indicator type
Visual and Electrical
max. operating pressure
1,160 psi (80 bar)
operating temperature
-4-176 °F (-20-80 °C)

Core features

  • Optical and electrical signalling of the exceeding of pressure limits
  • Easy integration into automatic control systems
  • Continuos contamination control
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

max. pressure to: 80 bar
temperature range: -20°C to +80°C
max. contact load: max.250 V  /5A
sealing material: nitrile (NBR)
protection: IP 65
Download Links
X
Download Close