Knowledge Search
Download document () of 20
Hydraulic & Lubrication filters

HNU

The pressure filters of the series HNU are suitable for a working pressure up to 4,568 psi (315 bar). The pressure peaks are absorbed by a sufficient margin of safety. The HNU-filters are flange mounted to the hydraulic system.

Filter Type
Manifold mounted
max. operating pressure
4,568 psi (315 bar)
operating temperature
14-176 °F (-10-80 °C)

Core features

  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Most synthetic and lubrication fluids
Specifications

Specifications

operating temperature: +14°F to + 176°F
operating medium mineral oil, other media on request
max. operating pressure: 4,568 psi
test pressure: 6,525 psi
process connection: manifold mounted
housing material: EN-GJS-400-18-LT; C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank:0 0.66 gal
Download Links
X
Download Close