Knowledge Search
Download document () of 20
Hydraulic & Lubrication filters

TS

Eaton suction filters of the series TS are directly mounted to the reservoir and connected to the suction-line. The suction-area "IN“ must be below the oil level. Due to its practical design, the return-line filter is easy to service. When releasing the filter cover a plate-shaped valve closes the suction-inlet of the filter bowl and prevents the return flow of dirt oil into the reservoir. For cleaning, the filter bowl together with the filter element can be taken out of the filter head.

Filter Type
Tank mounted
Pressure
Suction
Operating Temperature
14-176 °F (-10-80 °C)

Core features

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • As in-tank filters mounted directly to the reservoir or
  • In the intake lines of hydraulic pumps to afford a degree of protection from contaminants to the pump and other components in the hydraulic system
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close