Eaton Type 40 Exhaust Heads are designed to separate entrained water and oil from exhaust air, gas, or steam prior to being discharged directly into the atmosphere. They remove more than 99% of liquids and solids over 10 microns in size from the discharged flow, reducing maintenance costs on roofs and surrounding objects.
Key Separator Applications:
Type 31-LSF
Type AC/ACN
Type T
Type TF
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Inlet type |
Pipe Size | Diameter A | Height B | Drain Connection (NPT) |
Flange O.D. | Weight (lb/kg) | Capacity (lb) Exhaust Steam/Hr at Atmospheric Pressure (14.7 psia) |
Capacity (SCFM) Exhaust Air at Atmospheric Pressure Pressure (14.7 psia) |
Threaded |
1 |
7.50 / 191 | 9.00 / 229 | 3⁄4 | - | 25 / 12 | 160 | 45 |
Threaded | 1-1⁄2 | 7.50 / 191 | 9.13 / 232 | 3⁄4 | - | 25 / 12 | 370 | 100 |
Threaded | 2 | 7.50 / 191 | 8.88 / 225 | 3⁄4 | - | 25 / 12 | 1000 | 280 |
Threaded | 3 | 8.75 / 222 | 11.25 / 286 | 3⁄4 | - | 40 / 18 | 2100 | 500 |
Threaded | 4 | 10.00 / 254 | 11.88 / 302 | 1 | - | 50 / 23 | 2700 | 700 |
Inlet type |
Pipe Size | Diameter A | Height B | Drain Connection (NPT) |
Flange O.D. | Weight (lb/kg) | Capacity (lb)Exhaust Steam/Hr at Atmospheric Pressure (14.7 psia) |
Capacity (SCFM) Exhaust Air at Atmospheric Pressure Pressure (14.7 psia) |
Flanged |
3 |
8.75 / 222 | 14.75 / 375 | 3 ⁄4 | 7.50 / 190.5 | 40 / 18.2 | 2100 | 500 |
Flanged | 4 |
10 / 254 | 15 / 381 | 1 | 9 / 229 | 68 / 31 | 2700 | 700 |
Flanged | 5 | 13 / 330 | 14 / 356 | 1-1⁄2 | 10 / 254 | 90 / 41 | 4000 | 1100 |
Flanged | 6 |
14.75 / 375 | 18.75 / 476 | 1-1⁄2 | 11 / 279 | 115 / 52 | 6000 | 1700 |
Flanged | 8 |
18 / 457 | 20 / 508 | 2 | 13.5 / 343 | 190 / 86 | 10,500 | 2900 |
Flanged | 10 | 23/ 584 | 24 / 610 | 2 | 16 / 406 | 335 / 152 | 16,000 | 4500 |
Drain | ||||||||
Pipe Size | Diameter Outlet | A | B | Size | Type | Weight (lb/kg) | Capacity (lb)Exhaust Steam/Hr at Atmospheric Pressure (14.7 psia) | Capacity (SCFM) Exhaust Air at Atmospheric Pressure Pressure (14.7 psia) |
2-1⁄2 | 2.5 / 63 | 8.62 / 219 | 16 / 406 | 1 | NPT | 55 / 25 | 1000 | 280 |
3 |
3 / 76 | 10.75 / 273 | 19 / 483 | 1-1⁄2 | NPT | 65 / 30 | 1600 | 410 |
4 |
4 / 102 | 14 / 356 | 24 / 610 | 1-1⁄2 | NPT | 100 / 45 | 2700 | 700 |
5 |
5 / 127 | 16 / 406 | 26 / 660 | 1-1⁄2 | NPT | 130 / 59 | 4000 | 1100 |
6 |
6 / 152 | 18 / 457 | 30 / 762 | 1-1⁄2 | NPT | 140 / 64 | 6000 | 1700 |
8 |
8 / 203 | 20 / 508 | 36 / 914 | 2 | NPT | 240 / 109 | 10,500 | 2900 |
10 | 10 / 254 | 24 / 610 | 42 / 1067 | 2 | NPT | 390 / 177 | 16,000 | 4500 |
12 | 12 / 305 | 30 / 762 | 48 / 1219 | 2-1⁄2 | NPT | 550 / 250 | 24,000 | 6500 |
14 | 14 / 356 | 36 / 914 | 54 / 1372 | 2-1⁄2 | NPT | 700 / 341 | 34,000 | 8800 |
16 | 16 / 406 | 40 / 1016 | 60 / 1524 | 3 | NPT | 850 / 386 | 44,000 | 11,500 |
18 | 18 / 457 | 42 / 1067 | 66 / 1676 | 3 | NPT | 1175 / 534 | 52,000 | 14,500 |
20 | 20 / 508 | 48 / 1219 | 72 / 1829 | 3 | NPT | 1500 / 682 | 66,000 | 17,000 |
24 | 24 / 610 | 54 / 1372 | 84 / 2134 | 4 | Flanged | 1850 / 841 | 94,000 | 26,000 |
30 | 30 / 762 | 72 / 1829 | 102 / 2591 | 4 | Flanged | 2100 / 955 | 145,000 | 40,000 |
36 | 36 / 914 | 78 / 1981 | 112 / 2845 | 4 | Flanged | 4500 / 2045 | 210,000 | 55,000 |
42 | 42 / 1067 | 96 / 2438 | 130 / 3302 | 4 | Flanged | 6100 / 2773 | 290,000 | 76,000 |
48 | 48 / 1219 | 102 / 2591 | 148 / 3760 | 4 | Flanged | 7800 / 3545 | 375,000 | 99,000 |