Download document () of 20
Switch-Disconnectors and cam switches

Change-over and multipole switches

Eaton's multipole and change-over switches provide safe isolation in a wide range of low voltage applications where 6 to 8-poles are required and are also perfect solution for 3 to 4-pole change-over applications.

Rated voltage
690 V a.c.
Rated current
Up to 2000 A
Standard
IEC 60947-3

Change-over switch

Eaton's CODMV and QM change-over switches are suitable for all power supply transfer.

Multipole switch

Eaton's MDPVM and QM are specifically designed to switch multiple poles.
Specifications

Highlight differences
Show only differences
Hide blank features