Download document () of 20
Switch-Disconnectors and cam switches

Dumeco DC switch-disconnectors

Eaton's Dumeco DC switch-disconnectors are specifically designed for low voltage DC applications: residential, light commercial and DC battery storage. They are rated at 1000 V d.c. and available from 63 Amps to 1250 Amps.
Standard
Global accreditation
Rated current
63 to 1,250 A
Rated voltage
1,000 V DC.

Various mounting options

Eaton's Dumeco DDC switch-disconnectors are available with pre-mounted grey handle, shaft and padlockable grey handle with interlock function.

Available in Ci-K enclosure

Eaton's Dumeco DDC switch-disconnectors are available in Ci-K enclosure.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close