Download document () of 20
Switch-Disconnectors and cam switches

Enclosed switch-disconnectors and rotary cam switches

Eaton’s best selling T-Cam, P switch-disconnectors, DMV and DMM switch-disconnectors are available in steel or polycarbonate enclosures. These enclosures are the ultimate solutions for ensuring local power disconnection, enabling servicing or maintenance work to be carried out safely without interruption to the main incoming power supply.

Standard
EN/IEC 60947-3
Environmental protection
IP65

Four different sizes enclosures

Eaton's enclosed switch-disconnectors are available in four different sizes: SE1, SE2/SE3, SE4 and SE5 to optimise the trade-off between overall size and easy cable management.

Padlockable handles

Padlockable handles available in red/yellow, black or grey.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close