Download document () of 20
Switch-Disconnectors and cam switches

QSA, LPC and PHM Switch-disconnectors fuses

Eaton's QSA, LPC and PHM switch-disconnector fuses provide the ultimate safety in electrical protection for equipment and personnel. The fuses fitted in the switch-disconnectors protect the equipment against overcurrents and the switch enables safe disconnection. They are available up to 690 V AC and 800 A.

Standard/Approvals
IEC 60947-3, EAC, KEMA-KEUR, Lloyd's Register
Accessories
Shafts, handles and accessories

Compatible fuse links

Eaton's switch-disconnector fuses are compatible with Eaton's Bussmann series NH, British standard and D and D0 low voltage fuse links

Various frame sizes available

Frame sizes 0, 1, 2 and 3 available
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close