Download document () of 20
Switch-Disconnectors and cam switches

T Rotary Cam switches and P Switch-disconnectors

Eaton's high performance, robust and compact T Rotary switches and P switch-disconnectors are used in industry, trade and building engineering applications. The ten basic switch types (TM, T0, T3, T5,T5B, T6, T8, P1, P3 and P5) are available in four different mounting options (surface mounting, flush mounting, rear mounting, and service distribution board mounting). They can be selected and configured in a multitude of contact sequences.
ENVIRONMENTAL PROTECTION
IP65
RATED VOLTAGE
690 V a.c.
Rated current
Up to 315 Amps

Eaton's P Switch-disconnectors and T Rotary Cam switches used in MOEM applications

Customised configurations

Eaton's T Rotary Cam switches and P switch-disconnectors are fully customisable to suit your application.

Accessories available

Eaton's T Rotary cam switches and P switch-disconnectors are available with various lengths shafts, coloured handles and many accessories.

EMC Screen

Eaton's enclosed T0, P1 and P3 switch-disconnectors are available with pre-assembled steel EMC (ElectroMagnetic Compatiblity) screen.
Specifications

Highlight differences
Show only differences
Hide blank features