Download document () of 20
Automation, control and visualisation

XC150 compact programmable logic controllers

With Eaton's Moeller series XC152, implementing automation tasks is fast and flexible, while keeping the footprint to a minimum. This is made possible by subdividing complex processes into smaller functional units that are easy to handle. The compact devices combine a powerful PLC with an integrated SmartWire-DT master and a variety of additional interfaces. Diagnostic and other information from the machine module can be displayed on a central HMI or an industrial PC using the web visualization function. In addition, the Ethernet interface enables the exchange of data with OPC clients, thereby facilitating the integration into modern automation solutions. 

Flexible visualisation:
Web, remote and VNC clients
Lower commissioning and maintenance costs:
SmartWire-DT connection
Data exchange with OPC clients:
Integrated Ethernet interface

Core features

  • Integrated Ethernet interface
  • SmartWire-DT connection
  • Optional interfaces: Profibus (DP/MPI), CANopen, RS232, RS485
  • PLC and web visualization via CODESYS
  • Remote visualization via GALILEO/CODESYS

Flexible visualisation

Diagnostic and other information from the machine module can be displayed on a central HMI or an industrial PC using the web visualisation function. The web visualization and the PLC function are programmed using CODESYS 2 or 3. Remote visualisation options are available in CODESYS as well as in GALILEO.

Comprehensive interfaces

The XC152 offers various communication interfaces, including: SmartWire-DT, CAN, RS232, RS485, Profibus and Ethernet. Via the Ethernet interface, data can also be exchanged with OPC clients, thereby facilitating the connection to a central control and visualisation system.

Integrated solutions

The XC152 supports the proven SmartWire-DT communication system. It eliminates the need for control current wiring to the sensors and actuators and simplifies commissioning through improved diagnostic options. It also significantly reduces the costs for design, commissioning and maintenance.

The Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close