Download document () of 20
Human machine interface (HMI) and industrial PCs

XH300 HMI Web Panel

With the XH300 web panel series, you can flexibly visualise web-based content based on HTML 5. Thanks to a high-performance processor and powerful RAM, even complex web content can be displayed on the modern-designed HMIs. The range of applications is versatile and varies from classic machine and system applications to applications in building automation and IoT applications. The web panels with capacitive multi-touch technology are available in three different sizes. The integrated Ethernet interface can be used to connect with other devices with an integrated web server.

High performance
ARM Cortex-53 1.8 GHz Quad-Core processor
Maximum flexibility
Mount in portrait or landscape mode
Comprehensive protection
IP65 (at the front), IP20 (at the rear)

Core features

  • Capacitive multi-touch technology
  • Visualisation based on HTML5
  • ARM Cortex-53 1.8 GHz Quad-Core processor
  • 1 x Ethernet and 1 x USB interface on board
  • Linux operating system
  • 3 versions: 7", 10" and 15”
  • Can be used in portrait or landscape mode

Easily visualised via HTML 5 web browser

The web browser on the XH300 devices supports HTML 5 and can even load complex web pages quickly and smoothly. It can be used to display dashboards of cloud applications or to visualise local devices with an integrated web server. Local devices, such as Eaton's XC300 modular PLC, the easyE4 control relay or other devices with a web server, are connected via Ethernet. This allows the user to view the operating data on the devices or remotely execute the web visualisation.

Web visualisation for different applications

Whether in machine or panel building, building automation, IoT or smart home applications – the XH300 web panels are suitable for a wide range of applications. For example, in onsite machine applications using an XV300 HMI PLC touch display with Galileo web server, it’s possible to display the information via the HTML 5 browser on the XH300 web panel and to use it to control the system. In building applications, an XH300 can be used in conjunction with an easyE4 control relay with an integrated web server for visualisation and control of ventilation or for power management.

Easily configured

The integrated configuration tool supports users in customising the XH300 devices and facilitates deployment. In addition to adjusting the device parameters, access to other devices with web servers and the HTML 5 browser settings can be modified with it.

Powerful and easy to use

All three XH300 versions are equipped with a powerful processor that makes it possible to perform rapid image transitions and to smoothly display media such as videos or web content.

eaton-xv300-hmi-rmq-flat-pushbuttons.jpg

Flawless off-axis viewing

The web panel display remains very legible even in strong ambient light. The clear, high-contrast display enables a flawless representation of the displayed content, regardless of the direction from which the user is viewing the display.

eaton-xv300-hmi-7inch-vertical-horizontal-view.jpg

Flexibly mounted

Whether in portrait or landscape format, the XH units can be flexibly mounted in both orientations to save space. This allows the device to adapt to the requirements of your application and enables space-saving mounting.

Eaton's secure-by-design solution

Eaton’s ‘secure-by-design’ philosophy assures that our products comply with rigorous cybersecurity process, requirements and testing standards. Our cyber experts meet and exceed competencies recognised by international standards organisations. Our cybersecurity processes and secure development lifecycle are integrated into product development and guide our labs, procurement and design teams as the foundation of innovation. And our customised testing procedures help ensure our products comply with industry cybersecurity standards. Cybersecurity is not an afterthought; with continuously evolving system complexities, threat scenarios and technologies, it’s a never-ending journey. At Eaton, we’re dedicated to staying ahead of the curve when it comes to cybersecurity standards.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close