Download document () of 20

XV100 HMI PLC

Eaton’s Moeller™ series XV-102 HMI/HMI-PLC touch displays offer a compact, powerful and flexible solution for automation applications where space is limited. The XV-102 devices are equipped with the modern, future-proof Embedded Linux operating system with advanced cyber security features and even faster processors. Comprehensive and integrated communication protocols, make it possible to provide visualization for all common PLCs and controllers. They can be used either as HMI operating panels or optionally with integrated PLC functionality.
Maximum flexibility:
Front and rear mounting, portrait or landscape mode
Supportive:
SmartWire-DT interface
Integrated communications:
Ethernet, CAN, PROFIBUS, SmartWire-DT, RS232, RS485

Core features

  • Internal memory (Flash): 4GB
  • Visualization via GALILEO 11
  • Approvals: cUL, DNV
  • Touch screen: Resistive touch
  • Screen size: 3.5'' / 5.7'' / 7''
  • SD card slot
  • Powerful Processor: 800 MHz ARM
  • USB -Host
  • Memory (RAM): 512MB
  • Operating system: Embedded Linux
  • Programming with XSOFT-CODESYS 3

HMI/PLC with XV-102 touch display

The XV-102 touch panels, available in 3.5-inch, 5.7-inch (4:3 format) and 7-inch (16:9 format) variants, provide a compact yet powerful solution for any automation application where space is limited. The devices come in a plastic housing and can also be used in portrait mode. If required, the integrated RAM can be easily expanded by means of an SD card. In addition to Ethernet and SmartWire-DT interfaces, CAN, PROFIBUS, RS232 and RS485 interfaces are also available, depending on the device type.

Convenient visualisation for the easyE4

The XV100 is the ideal partner for the easyE4. Projects can be conveniently visualised via the XV-102-A0-35TQRB-1E4 touch panel. The 3.5" display, which runs GALILEO as standard, offers a cost-effective solution for remote and powerful visualisation.

HMI/PLC with XV-152 touch display

The XV-152 touch panels stand out for their rugged metal housing and their comprehensive functionality. Available with 5.7-inch, 8.4-inch and 10.4-inch displays (all in 4:3 format), the devices are the perfect fit for demanding PLC and HMI applications. In combination with SmartWire-DT, they enable the implementation of control, visualisation and data management tasks with state-of-the-art networking options.

Programming and visualisation

The XV100 touch display PLCs can be programmed using CODESYS V2 or CODESYS V3. The visualisation can be implemented using Eaton’s GALILEO software. In addition, it is also possible to use CODESYS for visualisation purposes. The SWD-Assist software, which is available free of charge, supports the configuration of the SmartWire-DT cable. And thanks to the integrated parts-list function, order processing is quick and easy.

The Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close