Download document () of 20
Cooling systems

1/3 Watt cryocoolers

Eaton’s robust high-performance Stirling linear cryocoolers are suitable for applications requiring higher cooling capacity than 1/3-watt cryocoolers. These cryocoolers are suitable for long-life airborne, ground and space-based applications and are qualified on multiple platforms. 

Specifications

Operating temperature -40 °C to 85 °C
Cooldown time From 23 °C to 80 K (450 J mass) < 6 min typical
Cooling capacity @ 23 °C 77 K tip temperature 850 mW min typical
Power consumption (AC) 45 W max @ 71 °C
Weight < 2.2 lb
Vibration output < 0.3 lbf RMS
Reliability 8,000
CAGE Code 99251
Download Links
X
Download Close