Download document () of 20
Final Distribution Boards

xComfort IKA

xComfort IKA is a surface-mounted compact IP65 distribution enclosure for residential, commercial and light industrial applications. In addition to an extensive range of 9 different enclosure sizes (from 4 MU to 54 MU), the series is designed and approved according to IEC/EN 62208 and is thus the ideal option for projects in accordance with IEC/EN 61439. 

The series also includes versions made from ABS and high-quality polycarbonate, ensuring that you will find the right distribution board for any application or situation.

Thanks to the high degree of protection (IP65), the foamed all-round sealing and the rugged design of the enclosures, safe operation is guaranteed. These products are typically used in applications where both a high degree of protection and permanent protection against corrosion are required, e.g. in photovoltaic systems, parking garages, ski stations or greenhouses, as well as in applications exposed to dust and fine particles, such as carpentry shops, workshops and farms.

In combination with Eaton's established range of modular switching and protection devices and our innovative xWired online configurator, the series offers the perfect solution for energy distribution systems according to IEC/EN 61439-3.

Degreee of protection
IP65 (IK08)
PRODUCT MODELS
polycarbonate or ABS
PROTECTION CLASS
II, totally insulated

Core features

Innovative, easy-to-mount, simply brilliant

  • Large enclosures with 1 to 3 rows, 12 and 18 module units
  • Mini enclosures with 4, 6 and 8 module units
  • Up to 46 mm space under the DIN rail for easy wiring
  • 150 mm distance between rows
  • Depth-adjustable DIN rail
  • Pre-marked metric cable insertions in the side panels
  • The industrial version is entirely made from UV-resistant polycarbonate according to ISO 4892-2
  • Versions with or without neutral and protective conductor terminals are available
  • IKA-C version with large area for pushbuttons
  • Cylinder lock optionally included in the accessories

Modular components – offering greater safety, quality and versatility

Eaton offers a comprehensive range of high-quality circuit breakers, giving installers everything they need for easy installation or expansion of power distribution systems. Thanks to the intelligent configuration of the protective switchgear inside the enclosure, the power circuit can be safely switched off in the event of a fault.

Pre-wired final distribution boards – the choice is yours!

Select the right devices for your residential and light commercial project from a variety of standardised components and empty enclosures. Eaton provides you with all the technical information you need to create the design verification according to IEC/EN 61439-3 yourself. Alternatively, you can also choose a pre-wired final distribution board. In this case, Eaton will provide you with a documentation package including a detailed design verification. Focus on the essentials and let Eaton take care of the rest.

Standards are our strength

Eaton's IKA empty enclosure meets the requirements of the IEC/EN 60670-24 and IEC/EN 62208 standards and is therefore approved for use in low-voltage assemblies according to IEC/EN 61439-3.

Online configurator - design your own customized configurations

The xComfort IKA series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.

A safe and flexible solution

Thanks to the high degree of protection (IP65), the foamed all-round sealing and the rugged, halogen-free design of the door and body, the IKA industrial distribution board made from polycarbonate guarantees safe operation even in harsh industrial environments. Available in nine sizes (of 4, 6 and 8; 12, 24 and 36; and 18, 36 and 54 module units), the series offers the ideal distribution board solution for any application or situation.

Compact and versatile distribution boards

The height-adjustable, stable DIN rails and pre-marked holes for cable entries with centering point are just some of the many useful features. In addition, the enclosure cover and door come with a lead-sealing option as standard, without the need for any additional parts. Other highlights include the large wiring area of 46 mm under the DIN rail, the integrated width compensation in the cover and the possibility to install additional functional units in the bottom panel of the enclosure.
Specifications

General technical specifications - xComfort IKA

Energy distribution boards, empty

Version according to IEC/EN 62208; IEC/EN 60670-24
Degree of protection: IP65 (IK08)
Protection class: II, totally insulated
Insulation voltage: 1000 V AC; 1500 V DC
Material enclosure: ABS or polycarbonate
Door material: polycarbonate
Color: RAL 7035 grey with transparent door
DIN rail: galvanized sheet steel
Glow-wire test 850 °C (polycarbonate); 650 °C (ABS)
For more detailed information, please check the PDF or the online catalogue

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close