Download document () of 20
Final Distribution Boards

xComfort Mini and Micro

The compact, surface-mounted xComfort Mini and Micro distribution enclosures are designed for residential and commercial applications and offer IP20 and IP30 degree of protection. In addition to seven different enclosure sizes (from 2 MU to 6 MU), the series is designed according to IEC/EN 62208 and can thus be used for projects in accordance with IEC/EN 61439-3. 

The series includes versions with and without window and is entirely made of ABS plastic. These products are typically used in residential and commercial renovation projects where space in standard sub-distribution boards is limited and flexible solutions for placing the circuit breakers are thus required. In combination with our established range of modular switchgear and protection devices, the series offers the perfect solution for your applications.

Degree of protection
IP20/IP30 (IK05)
Models
with or without window
Material
ABS plastic

Core features

  • Micro enclosures with 2 and 4 module units
  • Mini enclosures with 2, 3, 4, 5 and 6 module units
  • Surface-mounted version
  • Lead-sealable
  • Transparent window flap
  • DIN rail made of plastic

Modular components – offering greater safety, quality and versatility

Eaton offers a comprehensive range of high-quality circuit breakers, giving installers everything they need for easy installation or expansion of power distribution systems. Thanks to the intelligent configuration of the protective switchgear inside the enclosure, the power circuit can be safely switched off in the event of a fault.

Pre-wired final distribution boards – the choice is yours!

Select the right devices for your residential and light commercial project from a variety of standardised components and empty enclosures. Eaton provides you with all the technical information you need to create the design verification according to IEC/EN 61439-3 yourself. Alternatively, you can also choose a pre-wired final distribution board. In this case, Eaton will provide you with a documentation package including a detailed design verification. Focus on the essentials and let Eaton take care of the rest.

Benefits

  • Excellent value for money
  • Slim design
  • Ideal enclosure for renovation projects
Value Banner Fulfilled Standards

Customisation is our strength

We also offer other tailor-made services, such as a fitting service for enclosures with time switches. Find out how time switches or other modular devices can enrich your project.

Proven design

Thanks to its streamlined and simple design, the xComfort Mini-Micro series has been a proven component in residential construction for many years.

Mini and Micro enclosures for your renovation projects

You don't have enough space for additional MCBs or RCDs inside your standard sub-distribution board? The xComfort Mini-Micro series offers the perfect solution for various renovation projects.

Online configurator - design your own customized configurations

The xComfort Mini and Micro series as well as our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.
Specifications

Highlight differences
Show only differences
Hide blank features

General technical specifications – xComfort Mini and Micro

Energy distribution boards, empty

Designed according to IEC/EN 62208
Degree of protection: IP20 or IP30 (IK05)
Protection class: II
Lead-sealable window
Pre-marked metric areas for cable entry
Enclosure material: ABS
Color: RAL 9003 grey with transparent door
DIN rail made of plastic
Glow-wire test 650 °C 
For more detailed information, please check the PDF or the online catalogue
Download Links
X
Download Close