Download document () of 20
Switchgear

xEnergy Basic BP

The xEnergy Basic is a wall-mounted and floor-standing enclosure for electrical distribution up to 630 A. The smallest distribution board of our xEnergy family is the most flexible and variable system in the entire range. The diversity of different types and sizes makes the use in almost every application possible. Thanks to its certification as low-voltage distribution board intended to be operated by ordinary persons acc. to IEC/EN 61439-1/-2/-3 as well as to IEC/EN 62208, the xEnergy Basic is the first choice for electrical distribution in residential and functional buildings.
Rating up to
630 A
according to
IEC/EN 61439
Protection Class
I

Core features

  • Mechanical impact protection: IK08 / IK10
  • Form of separation up to Form 4b according to IEC/EN 61439-2 (in combination with ProfiSNAP installation system)
  • Seismic characteristics: IEC/EN 60068-3-3: ground acceleration level AG2 and AG5
  • Rated conditional short-circuit current [Icc] up to 25/50 kA
  • Material of enclosure: Standard sheet-metal (phosphatized and polyester powder-coated)
  • Galvanized parts mainly for interior finish without powder-coating

Benefits

  • Tailor-made, pre-assembled and partially pre-wired solutions
  • Very robust enclosure platform for harsh environments
  • Supports different installation preferences and enables a high degree of functionality and performance
  • The integrated interior structure reduces the number of individual parts per assembly
  • High level of quality based on third-party certificates and verifications

ProfiSNAP - the new installation system

ProfiSNAP is based on an innovative front cover locking mechanism, which replaces the previous Profi+ system. The locking system of this new snap technology not only offers numerous safety features, but also significantly reduces the complexity and time required to assemble and disassemble the covers.

Fast, safe and error-free - find out the secret behind it!

xEnergy Basic ProfiSNAP

 

Improvements and highlights

  • Tool-less, fast and error-free installation via snap-in method (DST patented technology)
  • Reduction in the number of parts (one new part replaces three to four old parts)
  • Friction-locked, vibration- and earthquake-proof connection
  • Integrated sealing technology
  • Self-earthing function
  • Made entirely of corrosion resistant metal for better durability
  • Horizontal leveling compensates manufacturing tolerances
  • Significantly reduced mounting and de-mounting time
spacer

BP-O (IP30, IP31, IK08)

  • Surface-mounted, RAL7035 / RAL9016, different cable entry options, flat-pack delivery possible
  • 1-point locking mechanism with plastic cam lock / rotary lever

 

BP-U (IP30, IP43, IP54, IK08)

  • Flush-mounted, RAL7035 / RAL9016, wall-box with perforations, depth 180/240 mm, flat-pack delivery possible, outdoor use
  • Different locking mechanism depending on type of application

BPM-O (IP55, IK10)

  • Surface-mounted, RAL7035 / RAL9016, F3A flange cut-outs
  • 3-point locking mechanism with rotary lever (↑ Icc rating)

BP-VF (IP43, IK10)

  • Outdoor distribution board for stand-alone applications, RAL 7035, depth between 180 and 320 mm based on standard polyester base A-KU
  • 3-point locking mechanism with rotary lever (↑ Icc rating)

BP-F (IP30, IP31, IK08)

  • Floor-standing, RAL7035 / RAL9016, F3A flange cut-outs top/bottom, cabinet depths between 250 and 400 mm
  • 3-point locking mechanism with rotary lever (↑ Icc rating)



BPM-F (IP55, IK10)

  • Floor-standing, RAL7035 / RAL9016, F3A flange cut-outs top/bottom, cabinet depths between 320 and 400 mm
  • 3-point locking mechanism with rotary lever (↑ Icc rating)



spacer
xEnergy Basic EP Application Image

 

Highlights of the latest product update

  • The BPM-F floor-mounted cabinet is now available as a 400 mm deep version for side-by-side arrangement
  • Aligned layout for fitting EP modules based on the 185 mm busbar system
  • Type EPTS15 35x15 mm DIN rail profile adapted in accordance with IEC 60715:2017 Ed.2.0
  • All internal profiles used in the EP system (EPTV, EPTH, EPTS) are equipped with 9.5x9.5 mm square perforation for cable routing
  • Add-on boxes from the Ci portfolio specifically for terminating larger incoming cables outside of the cabinet (space saving solution)
spacer
xEnergy Basic EP BP-O

BP-O (IP31, IK08)

  • Surface-mounted, RAL 9016, F3A flange cut-outs, 12 different types
  • 1-point locking mechanism with plastic cam lock
eaton-xenergy-basic-ep-bpm-o.jpg

BPM-O (IP55, IK10)

  • Surface-mounted, RAL9016 / RAL7035, F3A flange cut-outs, 24 different types
  • 3-point locking mechanism with rotary lever (↑ Icc rating)
xEnergy Basic EP BPM-F

BPM-F (IP55, IK10)

  • Floor-standing, RAL7035, F3A flange cut-outs at top/bottom, depth 250/400 mm
  • 3-point locking mechanism with rotary lever (↑ Icc rating)
spacer
xEnergy Basic Accessories - ConnectionTerminals

Connection terminals BPZ-KC

  • Suitable for aluminum and copper connections
  • For mounting on a standard DIN rail, single or double connection
  • Finger-proof version, degree of protection IP20
  • 3 different colors: grey (phase), blue cover (neutral), yellow-green housing (PE)
xEnergy Basic Accessories - Distribution Terminals

Distribution blocks BPZ-KB

  • Flexible and time-saving solution
  • Meets the requirements of IEC 60947-7-1
  • Up to 11 outgoing terminals per type
  • For mounting on a standard DIN rail or mounting plate
  • Suitable for aluminum and copper connections
  • Rated currents from 80 A (63 A) to 1,100 A (900 A)
xEnergy Basic Accessories - Busbars

Busbars

  • The 250 A busbar can supply a row of modular devices; the max. current rating for each output is 63 A
  • Each connector locks automatically, which ensures a high level of safety and avoids the risk of direct contact, in accordance with IP20
  • Outgoing connections can be implemented when the busbar is energized but no load is present at the outgoers
  • Feeder circuits can be easily replaced or retrofitted during operation
spacer

Wall-mounted and floor-standing enclosures for electrical distribution up to 630 A

Certified as a low-voltage distribution board that may be operated by non-experts in accordance with IEC/EN 61439-1/-2/-3 and IEC/EN 62208.

Modular installation system EP

Standardized fitting-system arranged individually to fulfill customer needs. Thanks to its flexible and easy-to-mount design it’s efficient in planning and project execution phase. Furthermore EP provides increased safety due to fully insulated operator level.

Well-established Profi+ system

There is just one platform which enables two different ways of assembling the interior fitting, either via removable mounting insert (MSW) or fixed installation directly in the enclosure. It offers a customized setup depending on installation behavior and country-specific requirements.

Configurator design and calculation software

Our user-friendly design and calculation software for distribution boxes helps you to quickly design and calculate the distribution installation you need. With the help of a comprehensive symbol library, you can easily create an image of your planned system, and the software will then automatically generate the gross and net prices, mounting times and material lists.

The devices from Eaton's xEnergy Basic platform serve both the panel builder segment -as a complementary product within our xEnergy series of sub-distribution boards - and the residential segment - as a proven solution for metering and final distribution boards.

Eaton, Power Management Company
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close