Download document () of 20
Switchgear

xEnergy Main

Eaton's xEnergy Main low-voltage switchgear system allows for a broad range of fixed, removable and withdrawable configurations for power distribution boards and motor control applications in accordance with IEC61439-2. The system sections can be combined and tailored to the requirements of commercial and industrial applications up to 7,100 A.

Main busbar rating
up to 7100A
Protection class
IP 55
Short circuit rating
up to 105kA / 1s

Core features

  • The modular design allows for smart combinations and expansions
  • Complies with IEC 60439-1 and IEC 61439-2
  • Design-verified switchgear assembly for maximum uptime

Low voltage main power distribution with highest safety

Fully withdrawable modules offer safe and convenient access during maintenance. The optional ARMS arc-flash reduction maintenance system further increases personnel safety. Internal separation up to form 4b and continuous temperature monitoring via DIAGNOSE greatly reduce the risk of switchgear failure. In the unlikely event of an arc flash, the ARCON arc-fault protection system ensures safety for personnel and equipment. Passive arc containment according to IEC/TR61641 and earthquake-safety tests complete our safety concept.

Become an xEnergy partner

Join our partner program and access all features including our XW withdrawable modules, DIAGNOSE for continuous temperature monitoring, ARCON to ensure active arc fault protection according to IEC/TR 61641, and the xEnergy Configurator for planning and designing xEnergy Main switchgear. Furthermore, we offer building instructions, type test certificates, design verification sheets, software tools, and training to our authorised and licensed panelbuilder partners.
Specifications

xEnergy Configurator

To make it as easy as possible for you to plan and design an xEnergy system, we offer you the proven xEnergy Configurator as a free planning tool.

XP – Power sections

  • 1x ACB up to 6,300 A
  • 4x ACBs up to 1,250 A
  • MCCBs up to 1,600 A
  • Incomer, feeder or bus coupling modules
  • Width: 425 mm - 1,350 mm

XR – “removable” sections

  • Removable feeder or motor control modules
  • Plug-in cable and auxiliary connection
  • MCCBs up to 630 A
  • PIFT plug-in fuse terminals up to 630 A (NH)
  • Dropper busbars up to 1,600 A

XW – “withdrawable” sections

  • Withdrawable feeder or motor control modules
  • Fully withdrawable units with plug-in connections on all sides and safety interlocking
  • MCCBs up to 400 A
  • Dropper busbars up to 2,000 A

XG – “general” sections

  • Sub-distribution
  • Full-height mounting plates (e.g. for high-power drives)
  • Corner section
  • Busbar transition
  • Power factor correction
  • Cable way section

XF – “fixed” sections

  • Fixed mounted feeder or motor control modules
  • MCCBs up to 1,600 A
  • Fuse-disconnector units up to 630 A (NH)
  • Dropper busbars up to 3,200 A

 

Download Links
X
Download Close