The 4G Cloud Communicator is a plug-on module that allows a control unit to access the Eaton SecureConnect™ service over the internet using 4G and 2G mobile phone networks.
It enables access to our Installer cloud portal and end-user app without the need for the customer to have existing internet access in the premises.
In addition to having the fastest mobile data communication we have ever provided it also offers backup connection through the 2G network providing further redundancy all from one simple plug-on device.
Eaton's SecureConnect™ End-User App is a smart security management system that keeps people and property connected 24/7 from anywhere in the world.
Users are notified of alarm activity by notifications straight to their smart device, have the ability to set or unset their system remotely and receive visual verification of events instantly.
Eaton's installation management portal for residential and commercial buildings enables remote monitoring, diagnostics and servicing of connected panels saving installers time and money.
Rather than having to visit a site to investigate a fault it can be identified remotely in a matter of seconds. Tested by Eaton's Cyber Security Centre of Excellence all data transmitted through the Cloud is fully encrypted.
| COM-DATA-4G | A plug-on module that allows a control unit to access the EatonSecureConnect™ service over the internet using 4G and 2G mobile phone networks. |
| Power supply: | 12Vdc; 240mA (max. when active); 15mA quiescent. |
| Dimensions: | 62 x 40 x 12mm (HxWxD) |
| Weight: | 18g |
| Operating temperature: | -10°C to +55°C |
| Humidity: | 0-93% non-condensing |
| Environmental: | Class II |
| 4G capaability: | Tri-band LTE,1800MHz (B3), 900MHz (B8) and 800MHz (B20); Max power 25dBm |
| 2G capability: | Dual-band GSM/GPRS/EDGE (900MHz and 1800MHz); Max power 2W |
| Antenna: | Built-in, and MMCX connector for external antenna |
| Intrusion standards: | EN 50131-10:2014; EN 50136-2:2013 |
| ATS Class: | EN 50136-2 SP2 |
| SIM card: | Micro SIM (3FF) |
| Mobile network: | Requires a data SIM card and network provider that supports 2G and 4G |