Download document () of 20
Security & intruder alarm systems

Outdoor security alarm siren (wireless, wired or decoy)

External sounders, found on both homes and commercial premises, act as front-line deterrents against burglars, alerting occupants and neighbours to any threats.

A lightweight design, with self-supporting lid and built-in spirit level, minimises the time installers spend atop ladders, and our free logo printing service enables them to advertise their businesses. Installers may choose between red, orange or blue lenses to match their branding.

Wired, wireless and dummy alarms are all available, arriving with comfort LEDs to deter intruders and reassure homeowners. Encrypted, bidirectional communication and control, known as Scantronic Secure Radio, is available on the wireless siren.

Choose the right outdoor siren

eaton-security-image-SDR-WEXT-G2-OR-en-gb

Wired siren Grade 2

A Grade 2 wired siren that includes selectable alarm activation modes: Self Activating Bell (SAB) and Self Contained Bell (SCB), so that you can adjust your siren to the mode that best suits your power supply. 

  • 100 dB(A) sound output
  • High-power comfort LEDs
  • High-power LED strobes
  • Built-in spirit-level
  • Self-supporting lid for ease of installation
  • Revolving fixing holes
  • Engineer (quiet maintenance) mode
  • Lid and rear tamper detection
  • Selectable cut-off timer
  • Choice of siren tones
  • Impact-resistant polycarbonate construction
eaton-security-image-SDR-WEXT-G2-en-gb.png

Wired siren Grade 3

A Grade 3 wired siren that is designed to prevent experienced intruders from breaking into medium to high-risk properties. The following features apply to this siren in addition to those of the wired siren Grade 2.

  • Remote self-test input
  • Built-in microphone for sounder fault reporting
  • Optional battery fault reporting
  • Optional monitoring of tamper conditions on Bell (Trigger) input
  • Selectable voltage and termination for tamper return
eaton-security-image-SDR-REXT-G2-BL-NC-R-en-gb.png

Radio siren Grade 2 

A Grade 2 radio sounder that offers reduced time and complexity of installation for residential and commercial properties. The following features apply to this siren in addition to those of the wired siren Grade 2.  

  • 500m radio range in free space
  • The product can detect attempts to jam the radio signal
  • Battery voltage monitoring 
eaton-security-image-SDR-XEXT-00-en-gb

Decoy siren

A decoy siren that has been designed to deter intruders from disarming the property owner’s external siren. The decoy sounder is also available in blue, amber and red.  

  • Polycarbonate construction & comfort LEDs identical to the genuine wireless sounder to act as a deterrent 
eaton-security-image-SDR-WEXT-BLT-eaton-logo-en-gb.png

External siren cover

An external siren cover that keeps the sounder protected from different environmental conditions. The siren cover also includes an optional screen printing service for installer logos which is available free of charge. 

eaton-security-image-SDR-WEXT-00-en-gb

Entry-level siren Grade 2

The SDR-WEXT-00 is an external siren and strobe unit designed for use with the i-on10, and other third-party control units. The siren uses fixed wiring between itself and the control unit. 

  • Selectable sound output
  • Piezo speaker
  • Built-in tamper 
  • Built-in spirit level
  • Blue flash
Sound Output
100 dB at 1 metre
Options
Decoy, wired and wireless

Designed with installation in mind

Self-supporting lid, revolving fixing holes and inbuilt spirit level minimise the time spent at the top of a ladder, and installer maintenance mode prevents the sounder and strobe from activating when the lid is opened to reduce the risk of falling.

Easily tailored to the site

Eaton’s external sounders have a selectable cut-off timer up to a maximum of 20 minutes in line with UK legislation and a choice of siren tones. Different siren tones make it much easier to instantly recognise where the system has been tampered with on large sites.

Tamper detection

The SDR range has both lid and rear tamper detection built-in ensuring maximum security. Any attempt to disrupt the system will result in the alarm being triggered and the occupiers being alerted to the threat of sabotage.

Add your logo

A printing service for installer logos is available free of charge* to collect from your local distribution branch 12 working days after approval of your artwork, provided that a minimum order quantity of 40 is met.

Should I choose a Grade 2 or Grade 3 system?

A Grade two installation is defined as one where intruders have limited knowledge of alarm systems and some tools, the system is suitable for low or medium risk properties. For grade 3 installations intruders are anticipated to have knowledge of intruder systems and a full range of tools, these systems are used for medium to high-risk properties. Both grades are available in the external sounder range. Please note that radio systems are not possible at grade 3.
*Note a small charge may be applied to logos with more than three colours.

How to easily learn an outdoor siren onto an Eaton intruder alarm system

Specifications

Highlight differences
Show only differences
Hide blank features

Product Codes

SDR-CV Siren cover white
SDR-DEXT-BL Decoy external siren blue
SDR-DEXT-OR Decoy external siren orange
SDR-DEXT-RD Decoy external siren red
SDR-REXT-G2-BL Siren external radio blue lens
SDR-REXT-G2-OR Siren external radio orange lens
SDR-REXT-G2-RD Siren external radio red lens
SDR-WEXT-G2-BL Siren external wired G2 blue lens
SDR-WEXT-G2-OR Siren external wired G2 orange lens
SDR-WEXT-G2-RD Siren external wired G2 red lens
SDR-WEXT-G3-BL Siren external wired G3 blue lens
SDR-WEXT-G3-OL Siren external wired G3 orange lens
SDR-WEXT-G3-RL Siren external wired G3 red lens
SDR-DEXT-BL-NC Decoy external siren blue no cover
SDR-DEXT-OR-NC Decoy external siren orange no cover
SDR-DEXT-RD-NC Decoy external siren red no cover
SDR-REXT-G2-BL-NC Siren external radio blue lens no cover
SDR-REXT-G2-OR-NC Siren external radio orange lens no cover
SDR-REXT-G2-RD-NC Siren external radio red lens no cover
SDR-WEXT-G2-BL-NC Siren external wired G2 blue lens no cover
SDR-WEXT-G2-OR-NC Siren external wired G2 orange lens no cover
SDR-WEXT-G2-RD-NC Siren external wired G2 red lens no cover
SDR-WEXT-G3-BL-NC Siren external wired G3 blue lens no cover
SDR-WEXT-G3-BL-NC Siren external wired G3 orange lens no cover
SDR-WEXT-G3-BL-NC Siren external wired G3 red lens no cover
SDR-WEXT-00 Siren external wired G2 

Technical Specifications

Sound output: 100dB at 1 metre
Consumption: Low current consumption (35mA asd 225mA in-alarm current)
Tones: A variety of siren tones
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the Eaton external security alarm siren by signing into our MyScantronic installer hub.