Download document () of 20
Security & intruder alarm systems

Outdoor intruder alarm motion sensors

An outdoor motion detector for perimeter monitoring, ideal to trigger alarm and video monitoring systems. Compatible with any version of i-on control panel, however the “Perimeter” zone type  is only available in i-on generation 2 software version 5 or above.
Ingress protection
IP65
Battery life
2 years
Connection type
Wireless

Precise, accurate and flexible

Eaton's external dual technology PIR utilises two independent detectors, both of which must be triggered to cause the detector to signal an alarm leading to an ultra-low false alarm rate. For added peace of mind – a creep mirror detects activity immediately below the unit.

Class leading Scantronic wireless and GJD sensor technology

Scantronic’s class leading radio combined with GJD’s reputation for flexibility, stability and accuracy work together to identify threats before they have a chance to cause loss or damage.

Tailored installation made simple

Eaton's external dual technology PIR utilises two independent detectors, both of which must be triggered to cause the detector to signal an alarm leading to an ultra-low false alarm rate. Warnings are transmitted to the i-on alarm panel over a distance of 500m in free space on 868MHz radio.

Applications

  • Boundary Protection
  • Driveways
  • Temporary Construction
  • Heritage Sites
  • Outbuildings
  • Use to trigger a camera
Specifications

Highlight differences
Show only differences
Hide blank features

Product Codes

DET-REXT-PIR30 External perimeter radio PIR  

 

Technical Specifications - Dual Tech PIR

Detection Range: Programmable to 10m, 20m or 30m
Coverage: 10 to 70° detection angle, 30 x 24m coverage max
Adjustment: 180° pan, 90° tilt
Fresnel Lens:  28 zones for each detection element, which can be masked with the curtain sliders
Customised Optics: Double silicon shielded quad element eliminates 50,000 lux of white light
LED: Detector programming
Radio Transmitter Range: 500m max in free space
Transmit Frequency: 868.6625MHz narrowband
Batteries: 2x 3 V CR123 (lithium only)
Typical Battery Life: 2 years (based on 200 activations per day)
Quiescent Current: 20μA
Pulse Count: 1 or 2
Control: Digital microprocessor with non-volatile memory
Operating Temp: −20 to +55°C
Housing: High-impact ABS plastic with HDPE cover, UV stabilized
Protection Rating: IP 65
Dimensions (HxWxD):
145 x 120 x 155mm
Mounting Height:  Variable; 3m for full range
Weight:  363g net, 575g gross
Download Links
X
Download Close

Looking for a manual?

By signing into our MyScantronic installer hub, professional alarm installers can download engineering and installation guides for the outdoor intruder alarm motion sensors.