Your search "" did not match any documents or products.
| Compliance: | PD6662:2017, EN50131-1:2006 and A1:2009 Grade 2 or 3 and environmental class 2 EN50131-3:2009, EN50131-6:2008, BS8243:2010 |
| Zones: | Expandable to 1000 fully programmable zones |
| Users: | Up to 1000 users with 4 or 6 digit user codes, with the option for each user to add a proximity tag, radio remote control* and radio panic (HUA) button* |
| Power and Battery: | 3Amps, conforms to EN50131-6 Type A power supply, rated power output 1.1Amps whilst charging two 17Ah batteries Battery Accepts two 12v standby batteries up to 17Ah rechargeable lead acid, gel type. Independently charged and monitored |
| Log Events: | 6500 events; 5000 mandatory events and 1500 non-mandatory events |
| Bus: | 10 dependent buses (5 when paired) Bus devices: Accepts up to 250 (25 per bus, 50 when paired) bus devices (of which 1 must be a keypad) |
| Partitions / Wards: | 50 independent Partitions/Wards |
| Dimensions: | Panel 320 x 400 x 98, mm (H x W x D) |