Your search "" did not match any documents or products.
| i-on160EXKP | Control panel expandable to 160 zones |
| i-on160EXEUR | Control panel expandable to 160 zones |
| Webserver Built-in: |
ARD - automatic remote diagnostics fully supports remote servicing |
|
| Configuration: | Cooper Downloader via USB IP or plug-on comms module, web browser via built in Ethernet port | |
| Log Events: | 2000 events; 1,500 mandatory events and 500 non-mandatory events | |
| Ten FSL zones, expandable to 160: | 10 on board, expandable to 160, all fully programmable | |
| Power Supply and Battery: | 3 Amps, conforms to EN50131-6 Type A power supply, rated power output 1.1Amp whilst charging two 17Ah batteries. Battery Accepts two 12v standby batteries up to 17Ah rechargeable lead acid, gel type. Independently charged and monitored. | |
| Communication Outputs: | Two programmable relay outputs, two 500mA open collector programmable outputs, 16 low-current outputs for plug-by communicators Wired expander: 4 x 100mA, open collector programmable. (I-on160 has two relay outputs) | |
| Partitions: | 20 independent partitions or full set and three part sets | |
| Dimensions: | Panel 320 x 400 x 98, mm (H x W x D) |