Download document () of 20
Security & intruder alarm systems

i-onG2SM - Grade 2 expandable control panel

The i-onG2SM intruder alarm panel is ideal for smaller Grade 2 installations such as small to medium-sized buildings. 

The i-onG2SM panel has 10 FSL (Fully Supervised Loops) zones, expandable up to 50, providing a reliable and constant communication between panel and devices. Feature packed to deliver you real benefits all i-onG2SM panels include a performance bus, decimal expansion and audible bus device locating.

SecureConnect™ enabled out of the box, the i-onG2SM offers smart security management and straightforward configuration using a web browser at no extra cost. It is also compatible with Eaton's full range of radio peripherals and plug on communicators.

Zones
10 FSL Zones expandable to 50
Bus Devices
Accepts up to 20 bus devices
USERS
Up to 50

A versatile, grade 2 wired alarm system with impressive

remote connection and management.

Full Review - 9.5/10

Andy Clutton, PSI Magazine

SecureConnect™ enabled i-on panel that gives you...

Free to use digital solutions with Eaton SecureConnect™

Built with cybersecurity in its DNA, SecureConnect™ is a smart intruder solution that keeps installers and their customers protected. Our installer cloud and end-user app are free to use digital solutions that ensure no ongoing charges for approved installers, enabling the use of multiple systems with different clients at no extra cost!  

The straightforward security management system for residential and commercial buildings enables remote monitoring of the latest IP intruder alarm devices via a user-friendly interface. Compatible with any second generation Scantronic i-on panel, SecureConnect™ offers a 24/7 smart security solution that is reinforced by class-leading protection against cybersecurity threats. 

Want to learn more about SecureConnect? Click here

End-User App

Eaton's SecureConnect™ End-User App is a smart security management system that keeps people and property connected 24/7 from anywhere in the world.

Users are notified of alarm activity by notifications straight to their smart device, have the ability to set or unset their system remotely and receive visual verification of events instantly.

Installer Cloud

Eaton's installation management portal for residential and commercial buildings enables remote monitoring, diagnostics and servicing of connected panels saving installers time and money.

Rather than having to visit a site to investigate a fault it can be identified remotely in a matter of seconds. Tested by Eaton's Cyber Security Centre of Excellence all data transmitted through the Cloud is fully encrypted.

Information on how to report security issues

Information on minimum security update periods

Specifications

TECHNICAL SPECIFICATIONS

PD6662:2017 Grade
2
EN50131 Grade  2
Zones on board
10
Total zone capacity 50
Total number of buses 1
Number of users 50
Number of outputs 50 system plus 12 communicator
Number of partitions  5
Number of part sets per partition 3
Event log size 1,500
Number of bus devices 20
Firmware update SD card or Cloud
Power supply 1A
Remote communications Ethernet included, Choice of plug on communicators for PSTN, GSM, or 4G
Communications security SSL/TSL - when communicating with SecureConnect™ App or Cloud
Battery 1 * 7Ah
Micro SD card Yes
Size 239mm (h) x 250mm (w) x 90mm (d)
Weight 2.8kg - panel without battery
Temperature range Environmental class 2 -10°C to 55°C 93% RH
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the i-onG2SM intruder panel on our installer portal.