Download document () of 20
Security & intruder alarm systems

Installation accessories for intruder alarm systems

Eaton's range of installation accessories range comprises three add-ons (surveying tool, portable keypad and pack of 5 accessory shelves) designed to make your installations as quick and simple as possible. The DET-RSURV01 surveying tool is perfect for measuring the wireless radio signal based on a site or building for optimal installation and to avoid any dark spots. Lightweight and portable the KEY-ENG intruder alarm keypad is an installers best mate. Supplied with a protective case and belt clip it makes installation and configuration of systems straightforward so you can complete more jobs in the same amount of time. Ensuring a tidy and easy installation, the accessory shelf (supplied in a pack of 5) makes installing third-party equipment in Eaton's security systems hassle-free.

Plan ahead and master radio

The DET-RSURV01 surveying tool enables installers to understand the intricacies of a building/site and how it will impact the radio signal of wireless products before the installation. Helping installers to identify the optimum location for radio devices and avoid any unsuitable locations.

An installers best mate at easy reach

The KEY-ENG is a portable, lightweight i-on security keypad that makes the installation and configuration of systems much simpler. When installing a system you need everything to hand, particularly when in awkward areas of a building. With this in mind, the KEY-ENG is supplied with a protective case and belt clip providing quick and easy access.

Simple integration of third-party equipment

Our MISC-SHFPK5 is a simple dividing shelf that enables the secure installation of third-party equipment, especially communicators, inside Eaton's medium and large metal end stations. Saving time and making installation easier.
Specifications

Highlight differences
Show only differences
Hide blank features

Product Codes

KEY-ENG i-on Keypad (with protective case and belt clip)
MISC-SHFPK5 Pack of five accessory shelves
DET-RSURV01 Radio test meter including demonstration case

Technical Specifications - KEY-ENG i-on keypad

Environmental:  Class ll 
Operating Temperature: -10 to +55°
Humidity: 0-93% RH Non-condensing
Dimensions: 115 x 156 x 34mm
Weight: 0.26kg

Technical Specifications - DET-RSURV01 Radio test meter

Receiver
Operating Frequency 868.6625 MHz
External Supply 9v to 16VDC
Power Consumption 40ma
Batteries 4 x AA alkaline
Transmitter
Power Consumption 38ma
Batteries 3V CR 1/3N
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for Eaton's intruder system installation accessories by signing into our MyScantronic installer hub.