Download document () of 20
Security & intruder alarm systems

Indoor intruder motion detectors and sensors

The Scantronic range of indoor motion detectors features passive infrared (PIR) sensors as well as PIR & microwave combined sensors. Pet tolerance is available up to 25kg, and there are options for wired or battery power, ensuring that the detectors can discreetly trigger wireless alarm systems, whether in commercial premises or home security systems.

With Eaton’s wireless detectors now featuring Scantronic Secure Radio (encrypted, cybersecure two-way communication), all sensors can communicate bidirectionally with the rest of the system, enabling simple controls and access to status reports remotely.

Choose the right indoor detector

eaton-security-image-DET-RDTPT-G2-edit-en-gb(edit).png

Dual technology detectors

The dual technology detector range includes wired and wireless options that are all pet-tolerant.

  • Ultra-low false alarm rate - Passive infra-red (PIR) and K-band 24GHz microwave detection
  • 12m adjustable detection coverage
  • Grade 2 certified
  • 2-year battery life from 3x AA
  • Selectable FSL resistance values
  • Available in wired (DET-WDTPT-G2) and wireless DET-RDTPT-G2) options
eaton-security-image-DET-RDTPT-G2-edit-en-gb(edit).png

Pet tolerant PIR detectors

The XCEL series includes a range of wired and wireless passive infrared detectors that are all pet-tolerant. 

  • Passive infrared (PIR) detection
  • 9m detection coverage
  • Grade 2 certified
  • 3-year battery life from 2x AA 
  • Available in wired (XCELWPT) and wireless options (XCELRPT)
eatyon-security-DET-WPIR-00-image-en-gb.png

PIR Detector

The DET-WPIR-00 is a wired passive infrared detector suitable for residential, commercial and office buildings.

  • Passive infrared (PIR) detection
  • 15m detection range
  • Grade 2 certified
Fully Supervised Loop
Selectable FSL resistance values
Easy-test
Walk test input to enable LEDs

Pet friendly

Pet-tolerant motion sensors ignore movement low to the ground, and are available by selecting the option with a “PT” on the end. Suitable for animals up to 25kg.

Rated for grade 2 intrusion

Approved to grade 2, our dual technology detectors are designed to keep out intruders with some knowledge of the system, a general set of tools and some specialist equipment.

Single housing design

For a clean aesthetic look and feel throughout a property, our range of motion detectors all have the same consistent, compact design.

Ultra low false alarm rate

By combining passive infra-red and K-band microwave detectors Eaton's range of dual technology detectors makes false alarms a rare occurrence.
Specifications

Product Codes

XCELW Wired PIR
XCELWPT Wired, pet tolerant PIR
DET-RDT-G2 Radio Dual tech
DET-RDTPT Radio pet tolerant Dual tech
DET-WDT-G2 Wired Dual tech
DET-WTPT-G2 Wired pet tolerant Dual tech

Technical Specifications - Dual tech PIR microwave

EN50131 Grade: 2
Environmental Class: II
Coverage (m): 12m x 90°
Mounting Height: 2.0 -2.4m
Microwave Frequency: K-band 24.15 to 24.25GHz @ +16dBm
Pet Tolerance: 25kg (PT version)
Dimensions (WxHxD): 55 x 115 x 55 mm
Operating Temperature: 10°C to 55°C

Technical Specifications - XCEL PIR series

Detection coverage:
9  
Pet tolerant: XCELW & XCELR – No
XCELWPT & XCELRPT - Yes
 
Wireless frequency:(XCELR/XCELRPT) 868.6625 MHz  
Batteries: 2 x AA