Download document () of 20
Security & intruder alarm systems

Indoor & outdoor intruder alarm cameras

Security cameras provide visual verification and a front-line deterrent against potential intruders.  Eaton’s indoor (CAM-INT-00) and outdoor (CAM-EXT-00) cameras offer an ideal solution to monitor a building and are fully compatible with the next generation of Scantronic i-on control panels. They provide vital peace of mind, deliver full HD 1080P quality and allow for a homeowner or building manager to be emailed images as they happen.
Images
15 images provided: 5 seconds pre and 10 seconds post event
Remote
User can be emailed images of events as they happen
Simplicity
Built-in web server for straightforward configuration

Compact design

The internal camera's discreet design enables it to look after your home while merging in with the decor.

24/7 Protection

The external cameras infra-red night vision ensures properties are protected day or night up 20 metres.

Internal Camera

  • High definition 1080P camera
  • Built-in web server 
  • Wi-Fi or wired Ethernet connectivity
  • Power over Ethernet or local Power Supply Unit
  • Night IR up to 8 meters
  • 15 images provided
  • Firmware upgradeable
  • WPS Enabled

External Camera

  • High definition 1080P camera
  • Built-in web server 
  • Wi-Fi or wired Ethernet connectivity
  • Power over Ethernet or local Power Supply Unit
  • Night IR up to 20 meters
  • 3 Axis mounting bracket
  • 15 images provided
  • Firmware upgradeable
  • Weatherproof IP66 rated for outdoor use

Specifications

Highlight differences
Show only differences
Hide blank features

Product Codes

CAM-INT-00 Internal IP camera
CAM-EXT-00 External IP camera

Technical Specificiations - Internal Camera

CPU: Multimedia SoC
RAM: 256MB
Flash: 16MB
Image Sensor: 1 / 2.7” Mega-Pixel CMOS Sensor
Sensitivity: Colour: 0.1 Lux (ACG ON) B/W: 0.05 Lux (AGC ON)
Lense Type: 2.8mm @ F2.0
View Angle: 111.10°(H), 65.10°(V)
ICR: Mechanism IR Cut Filter
Power over Ethernet: Yes
Wi-Fi: 802.11b/g/n
Power Consumption: DC 12V Max: 3.6W (IR ON); 2.76W (IR Off) PoE Max: 4.3W (IR ON); 3.3W (IR Off)
Operating Temperature: 0°C - 45°C
Dimensions: 62mm x 100mm x 44mm
Weight: 230g
LEDs: 4 LEDs, 850nM
IR Distance: 8 Meters
Video Resolution: 1920x1080@30fps
Video Adjust: Brightness, Contrast, Hue, Saturation, Sharpness, AGC, Shutter Time, Sense-Up, D-WDR, Anti Fog, Lens Distortion Correction, Flip, Mirror, Day & Night Adjustable, Red Gain and Blue Gain, Denoise
Image Shot:  Yes
Full Screen Monitoring: Yes
Security:  Password protection, IP address filtering, HTTPS encrypted data transmission, 802.1X port-based, authentication for network protection, QoS/DSCP
Firmware Upgrade:  HTTP mode, can be upgraded remotely
Simultaneous Connection: Up to 10
Web Browsing Requirement: OS Windows 7, 2000, XP, 2003, Microsoft IE 6.0 or above, Chrome, Safari, Firefox
Mobile Support:  iOS 4.3 or above, Android 1.6 or above
Suggested Web Browser:  Hardware Intel Dual Core 2.53G,RAM: 1024MB, Graphic card: 128MB

Technical Specifications - External Camera

CPU: Multimedia SoC
RAM: 256MB
Flash: 16MB
Image Sensor: 1 / 2.7” Mega-Pixel CMOS Sensor
Sensitivity: Colour: 0.1 Lux (ACG ON)
B/W: 0.05 Lux (AGC ON)
Lense Type: 2.8mm @ F2.1
View Angle: 111.10°(H), 65.10°(V)
ICR: Mechanism IR Cut Filter
Power over Ethernet: Yes
Wi-Fi: 802.11b/g/n
Power Consumption: DC 12V Max: 3.6W (IR ON); 2.76W (IR Off) PoE Max: 4.3W (IR ON); 3.3W (IR Off)
Operating Temperature: -10°C - 50°C
Dimensions: 68mm (Ø) x 102mm (H)
Weight: 550g
LEDs: 28 units 
IR Distance: 20 Meters
Video Resolution: 1920x1080@30fps
Video Adjust: Brightness, Contrast, Hue, Saturation, Sharpness, AGC, Shutter Time, Sense-Up, D-WDR, Anti Fog, Lens Distortion Correction, Flip, Mirror, Day & Night Adjustable, Red Gain and Blue Gain, Denoise
Image Shot:  Yes
Full Screen Monitoring: Yes
Security:  Password protection, IP address filtering, HTTPS encrypted data transmission, 802.1X port-based, authentication for network protection, QoS/DSCP
Firmware Upgrade:  HTTP mode, can be upgraded remotely
Simultaneous Connection: Up to 10
Web Browsing Requirement: OS Windows 7, 2000, XP, 2003, Microsoft IE 6.0 or above, Chrome, Safari, Firefox
Mobile Support:  iOS 4.3 or above, Android 1.6 or above
Suggested Web Browser:  Hardware Intel Dual Core 2.53G,RAM: 1024MB, Graphic card: 128MB
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the internal and external cameras on our installer portal MyScantronic.