Download document () of 20
Security & intruder alarm systems

Surface mounted keypad range for intruder alarm systems

Eaton’s burglar alarm keypads allow you to set and unset security systems using a simple interface which notifies users of any faults. Wireless keypads, equipped with encrypted Scantronic Secure Radio, are ready for use with an access code and/or proximity tag (prox), while wired keypads are available in non-prox, prox or prox with zones.

All of Eaton's keypads have blind assist built in and can act as personal attack transmitters.

The keypads are straightforward for installers and users alike; A,B,C,D setting keys and status LEDs provide instantly intuitive controls, and a dynamic interface reduces installation time by displaying only the options required during set up.

Setup as easy as ABCD

The A,B,C,D setting keys with built-in status LEDs allow an engineer to configure the keys to set individual partitions, part-sets or to control outputs.

Peace of mind in a hurry

During the everyday rush of modern life, property owners can rest assured that their system is set protecting their property throughout the day with the option for proximity tags. Saving property owners time and hassle without compromising on security.

Flexibility

From bungalows to penthouses, Eaton's range of keypads are available in a variety of finishes to suit any environment. Wired and wireless options mean they can fulfil the needs of any installation.

Choose the right surface mounted intruder keypad

KEY-RKPZ - Wireless keypad

  • Wireless connection to the panel
  • 300M wireless range in free space
  • 15 months typical battery life
  • Built-in proximity tag detector and panic button

KEY-K Series - Wired keypad

  • KEY-K01: Wired Keypad - set, unset, view the log, and change user codes, set time & date and on-board panic button
  • KEY-KP01: As KEY-K01, with built-in proximity tag reader
  • KEY-KPZ01: As KEY-K01, with built-in proximity tag reader and two FSL zones for connection of wired detectors
Keypad Upgrade Accessories

Wired Keypad Upgrade Kits

  • ACC-WKP-BK, Pack of 5, Black
  • ACC-WKP-GR, Pack of 5, Grey
  • ACC-WKP-WH, Pack of 5, White
  • ACC-WKP-CR, Pack of 5, Chrome

i-KP01 - Wired keypad

  • Large backlit LCD display
  • Built-in proximity tag detector and panic button

See our latest hints and hits

Specifications

Highlight differences
Show only differences
Hide blank features

Product Codes

i-KP01 Wired keypad with built-in prox
i-RK01 Radio arming station
KEY-K01 Wired keypad 
KEY-KP01 Wired keypad with built-in prox
KEY-KPZ01 Wired keypad, with built-in prox and two zones on board
KEY-RKPZ 2 way radio keypad
KEY-RKBS Base station
KEY-RKPZ-KIT 2 way radio keypad and base station kit
ACC-WKP-BK Wired Keypad Upgrade Kit, Pack of 5, Black
ACC-WKP-WH Wired Keypad Upgrade Kit, Pack of 5, White
ACC-WKP-DG Wired Keypad Upgrade Kit, Pack of 5, Dark Grey
ACC-WKP-CR Wired Keypad Upgrade Kit, Pack of 5, Chrome

Technical Specifications - KEY-RKBS / PZ wireless keypads

  KEY-RKBS
KEY-RKPZ 
Weight:
0.05kg
0.24kg
Temperature range: -10°C to +55°C -10°C to +55°C
Dimensions: 
102mm (h) x 34mm (w) x 28mm (d)
128mm (h) x 128mm (w) x 35mm (d)
Panel software: 4.05 or later 4.05 or later
Battery type: N/a 3 x 1.5Vdc AA.
Range: 250m max. in free space 250m max. in free space

Technical Specification - KEY-K Wired keypad

Compliance: EN50131
Built in prox: Built in prox: KEY-KP01 & KEY-KPZ01
Dimensions: 128x128x29mm
Weight: 0.2Kg
Customisable: Customisable small screen lower insert remove unless we are going to have a solution in place
Panel software requirement: V4.03

Technical Specifications - i-RK01 Wireless keypad

Battery:  3 x AA Alkaline 1.5V
Radio range:  Up to 200m range in free space conditions
Frequency:  868.6625MHz Narrowband
Dimensions:  H x W x D (mm) 115 x 56 x 34
Compliance:  EN50131-1 Grade 2

Technical Specfications - I-KP01 Wired keypad

Compliance: PD6662:2017 Grade 2 or Grade 3,
BS8243:2010, EN50131-1:2006+A1:2009
Grade 2 or Grade 3, EN50131-3
Dimensions: H x W x D (mm) 115 x 56 x 34
Weight: Keypad weight (kg) 0.32
Current Consumption:
65mA
Case Material:
ABS
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the Eaton surface mounted keypad range by signing into our MyScantronic installer hub.