LALVIN GoFerm yeast nutrient is a new and innovative yeast nutrient made of inactive yeast that contains vitamins (e.g. panthothenate, biotin), mineral nutrients (magnesium, zinc, manganese), and amino acid.
LALVIN GoFerm yeast nutrient contains micronutrients that are absorbed only during the rehydration step of active dry yeast.
SIHA PROFERM Bio
SIHA PROFERM Fit
SIHA SpeedFerm
Application | Recommended dosage in lb/1,000 gal (g/hl) under the following fermentation conditions | |
Normal conditions | Difficult conditions | |
Rehydration with yeast dosage of | 2.1 (25) | 2.5 (30) |
For restart of fermentation rehydration with | 2.5 – 4.2 (30 – 50) | 3.3 (40) |