SIHA Active Yeast 6 (Distillery Yeast) is a dry, pure culture yeast especially formulated for fermenting fruit, corn and topinambour mashes in distilleries. It guarantees a rapid fermentation start and reliable thorough fermentation even under unfavorable conditions. When added immediately after the mashing process it suppresses unwanted yeasts and bacteria. "Clean" fermentation prevents negative aroma influences through fermentation side products that are unavoidable even in distillation.
SIHA Active Yeast 7 (Riesling Yeast)
SIHA Active Yeast 8 (Burgundy Yeast)
SIHA DESTAROME
| Application |
Quantity required lb/1,000 gal (g/hl) under the following fermentation conditions normal |
difficult |
| Apple mashes | 0.4 – 1.25 (5 – 15) |
0.8 – 2.5 (10 – 30) |
| Plum mashes | 0.4 – 1.25 (5 – 15) |
0.8 – 2.5 (10 – 30) |
| Williams pear mashes | 0.4 – 1.25 (5 – 15) |
0.8 – 2.5 (10 – 30) |
| Pear mashes | 0.4 – 1.25 (5 – 15) |
0.8 – 2.5 (10 – 30) |
| Cherry mashes | 0.4 – 1.25 (5 – 15) |
0.8 – 2.5 (10 – 30) |
| Topinambour mashes | - | 1.6 – 3.3 (20 – 40) |
| Corn mashes | 0.4 – 1.25 (5 – 15) |
0.8 – 2.5 (10 – 30) |