Download document () of 20
CYME power engineering software solutions

Distributed energy resources software applications

Eaton’s CYME Distributed Energy Resources (DER) software applications allow engineers to perfect a network model that reflects the evolving distribution system including distributed generation and storage units and also use the data produced by intelligent devices such as smart meters and sensors. They can then efficiently perform additional analyses and evaluate what-if scenarios related to financial and operational goals.

emerging trends
Various DER & load hosting capacity analysis methods
DER Impact
Fast-track to complete system impact studies
Detailed modeling
Accurate DER modeling including advanced inverter functions

Core features

  • Assess the effects resulting from the interconnections of a single or multiple DER installations on the network
  • Supports modeling of DER, low-, medium- and high-voltage electrical system and associated equipment
  • Provide network hosting capacity without compromising system reliability and power quality
  • Study the impacts of DER output variability on the operations of network controls and the behavior of battery energy storage devices

High-precision DER modeling

Eaton's CYME software supports modeling of DER, low-, medium- and high-voltage electrical system and associated equipment. Constant enhancements to the software ensure that it supports emerging trends and can model various simulations related to the interconnection of distributed generation.

Robust hosting capacity analysis

Specific modules can be added to proactively and efficiently analyze distribution systems capacity for hosting new load or generation resources. Powerful load flow and fault analysis algorithms deliver clear results rapidly.

Advanced network simulation

Eaton's CYME Network Editor supports the complete modeling of DER and additional modules support the advanced simulation of the whole network to allow more detailed analysis of the distribution system inclusive of the DER with electronics and non-linear loads. Combined, these modules help engineers understand the future impacts of modifications to the distribution system, derive realistic scenarios from the results and provide recommendations.
Specifications

Complete modeling and analysis

Low-voltage secondary distribution modeling

The Low-voltage secondary distribution model performs the detailed modeling and simulation of any circuit beyond the distribution transformer. This includes single-phase center-tapped transformers, plex cables, single-phase three-wire LV circuits.

Learn more about Low-voltage secondary distribution modeling

Enhanced substation modeling

This module enables the accurate representation of all major components of a distribution substation as well as  any sub-network, such as a vault, a switching cubicle or an industrial facility. The simulations then take into account the effects of these installations on the overall distribution system.

Learn more about the Enhanced substation modeling module

Secondary grid network analysis

Secondary grid network analysis allows users to model any spot network, secondary grid and detailed network protector relay with complete settings. The module is equipped with robust power flow and short-circuit algorithms to analyze heavily meshed networks.

Learn more about Secondary grid network analysis

Online maps service

Display Google Maps and MapQuest Open maps as layers underneath the geographical view of your electrical network model. With this service, users can locate a substation, a particular feeder, a street corner, or pinpoint the address where a fault occurred.

Learn more about the Online maps service

Geographic overlay

Geographic overlay displays raster or vector map images (geographical landbase such as DWG, DXF, SHP, etc) as layers directly underneath your electrical model. The module allows the import and display of several maps of different formats, so your users can visualize the distribution system over a comprehensive landbase.

Learn more about Geographic overlay

Microgrid modeling and analysis

Microgrid modeling and analysis enables modeling and simulation of grid-tied microgrids operating in either islanded or grid-connected mode as well as isolated microgrids, such as those of remote communities far from any transmission and distribution infrastructure..

Learn more about Microgrid modeling and analysis

Hosting capacity analysis

Integration capacity analysis

Integration capacity analysis addresses the interconnection requests by calculating the maximum generation or load capacity that can be installed independently at each point of a distribution system without adversely impacting its reliability and power quality.

Learn more about Integration capacity analysis

EPRI DRIVE

Seamlessly integrated into the CYME software graphical user interface, the EPRI DRIVE module combines the engineering effort of the EPRI DRIVE engine with CYME’s detailed distribution system model to return hosting capacity calculation results within a familiar environment.

Learn more about the EPRI DRIVE module

System impact study

DER impact evaluation

Generation interconnection system impact studies can be executed within minutes with this module. It clearly assesses the impacts of DER interconnections on the distribution system, such as steady state voltage levels, overloads and reverse power flow. The module executes a comprehensive system impact study that integrates several criteria-based verifications and multiple scenarios in order to flag abnormal conditions.

Learn more about DER impact evaluation

Network disturbance assessment

The network disturbance assessment module evaluates the power quality disturbances produced by equipment on a power source’s signal by determining if the equipment passes different power quality tests. Analysis is based on the standard “Technical Rules for the Assessment of Network Disturbance” published by a German-Austrian-Swiss-Czech working group.

Learn more about Network disturbance assessment 

Long-term dynamics load flow analysis

This module performs time series long-term dynamics load flow analysis in the seconds to minutes range, of the variable phenomena introduced by distributed energy resources. Device controls are included in the analysis, including tap changers, shunt capacitors and switchable shunt banks. It also enables the time-domain simulation of smart inverters and battery energy storage systems.

Learn more about Long-term dynamics load flow analysis

Protective device analysis

This module helps power engineers effectively address protection issues by analyzing time-current curves. The library contains over 15,000 protective device curves.

Module features: network protection analysis, minimum fault analysis and sequence of operation.

Learn more about Protective device analysis

Harmonic analysis

The harmonic analysis module evaluates the impact of non-linear loads on the network to help engineers find mitigation methods to harmonics issues in the system. It features both single-phase and three-phase modeling capabilities, with the flexibility to assess utility-type grids, industrial power systems and distribution feeders of any configuration.

Learn more about Harmonic analysis

Transient stability analysis

Transient stability analysis simulates the dynamic behavior of distribution systems with distributed generation under various transient events (fault application/clearing, large motor starting, disconnection of co-generation units, islanding, etc.).

Learn more about Transient stability analysis

Steady state analysis with load profiles

This module executes time-series load flow analysis based on the profiles modeled from a combination of historical consumption patterns and real-time monitoring data, such as SCADA, AMI, MDM, AMR, etc.

Learn more about Steady state analysis with load profiles

NON-WIRES ALTERNATIVES

Load relief DER optimization

Load relief DER optimization allows engineers to efficiently design non-wires alternatives to mitigate capacity issues on critical grid assets.

Learn more about Load relief DER optimization

Download Links
X
Download Close