Eaton Moeller® series DILM Varistor suppressor circuit, +LED, 24 - 48 AC V, For use with: DILM7 - DILM15, DILMP20, DILA
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller® series DILM varistor suppressor circuit
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                281220
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015082812201
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                50 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                25 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                9 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.005 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL File No.: E29184  
                                        IEC/EN 60947-4-1 UL Recognized CE CSA File No.: 256465 CSA-C22.2 No. 14-05 UL 508 UL Category Control No.: NKCR2, NKCR8 CSA CSA Class No.: 3211-07  | 
                                    
| Catalog Notes | 
                                            
                                            
                                             
                                                With DC operated contactors and with DILM115 and DILM150 the suppressor is integrated.
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Varistor (voltage-sensitive resistor)
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                LED indication
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                Accessories
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                DILM12-XSPVL48
                                             
                                         | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                AC
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                60 °C
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 50 Hz - min | 
                                            
                                            
                                             
                                                24 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 50 Hz - max | 
                                            
                                            
                                             
                                                48 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 60 Hz - min | 
                                            
                                            
                                             
                                                24 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 60 Hz - max | 
                                            
                                            
                                             
                                                48 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - min | 
                                            
                                            
                                             
                                                0 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - max | 
                                            
                                            
                                             
                                                0 V
                                             
                                         | 
                                    
| Equipment heat dissipation, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation capacity Pdiss | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Static heat dissipation, non-current-dependent Pvs | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         |