Baixar documento () de 20
Fazemos funcionar o que é importante*

Válvulas

Seja para os setores de máquinas industriais, aeroespaciais ou móveis, as válvulas hidráulicas da Eaton fornecem uma vantagem competitiva nos mercados do mundo inteiro. Nosso extenso portfólio engloba tecnologia de ponta e qualidade inigualável.

CMA advanced mobile valve with independent metering

Introducing an electrohydraulic mobile valve that’s challenging the limits of what’s possible. With a sophisticated technology platform that dramatically streamlines and simplifies everything from design and setup to operation and optimization, the Eaton CMA valve redefines what mobile machines can do.

Wind turbine proportional valve

Utilities and wind turbine manufacturers around the world rely on Eaton’s proven proportional valve technology for turbine blade pitch control. Learn more about our KB series valve, including our repair and upgrade program for wind energy.

Reliable, precise proportional control in a compact package

With maximum hysteresis of 7%, the ESV9 four-way, three-position valve is best-in-class for precise control in a variety of applications. The ESVL9 five-way, three-position valve features an integrated load sense check valve, which provides a 21% manifold size reduction compared to external check valves.

Tools and resources

Eaton at work

Whether your products move, turn, shape, mold, lift, dig, haul or transport, you can depend on Eaton valves to deliver the performance you need to stay competitive.