Baixar documento () de 20
Fazemos funcionar o que é importante*

170551

Eaton Moeller series xEffect - FRBm6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 6A, 300mA, MCB trip type B, 1-phase+N, RCCB trip type: AC

General specifications

Product Name
Eaton Moeller series xEffect - FRBmM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
170551
EAN
4015081671472
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.195 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
EN45545-2
IEC 61373

Especificações do produto

Amperage Rating
6 A
Voltage rating
240 V - 240 V
Surge current capacity
0.25 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Concurrently switching N-neutral
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Product range
FRBmM
Rated current
6 A
Rated fault currents of product range
10, 30, 100, 300 MilliAmpere
Rated operational current for specified heat dissipation (In)
6 A
Rated switching capacity (IEC/EN 61009)
10 kA
Static heat dissipation, non-current-dependent
0 W
Tripping characteristic
B
Built-in depth
75.5 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
15 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.3 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
1
Number of poles (total)
2
Rated operational voltage (Ue) - max
240 V
Rated short-circuit breaking capacity (IEC 60947-2)
15 kA
Rated switching capacity
10 kA
Basic function
Combined RCD/MCB devices
Mounting Method
DIN rail
Equipment heat dissipation, current-dependent
1.7 W
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Operating ambient temperature hint
Keep in mind the derating at temperatures higher than 40 °C
Tripping
Non-delayed
Overvoltage category
III
Pollution degree
2
Impulse withstand current
Partly surge-proof, 250 A
Leakage current type
AC
Release characteristic
B
Sensitivity type
AC current sensitive
Frequency rating
50 Hz
Rated insulation voltage (Ui)
500 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Number of poles
Single-pole + N
Disconnection characteristic
Undelayed
Type
RCBO
Application
Switchgear for industrial and advanced commercial applications

Exportar especificação do produto para

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Autenticar produto

Digite seu número de série de 16 a 17 dígitos
O número de série inserido não deve conter caracteres especiais. O número de série inserido está incorreto; ele deve ter 16 ou 17 dígitos. O número de série inserido não foi encontrado. Tente novamente ou reportar este problema para obter mais assistência. O número de série que você inseriu não corresponde ao produto. Verifique o número de série do seu produto e tente novamente. Clique em aqui para navegar até a página do produto do número de série que você inseriu O número de série é considerado SUSPEITO pela Eaton, tente novamente ou reportar este problema para obter mais assistência.
Número de série
Redefinir O número de série é considerado SUSPEITO pela Eaton, tente novamente ou reportar este problema para obter mais assistência. O número de série não é reconhecido pela Eaton e é inválido. Use este formulário para reportar este problema para obter mais assistência.
Insira o código de autenticação de 6 dígitos
O produto que você inseriu é suspeito! Tente novamente ou reportar este problema para obter mais assistência. O código de autenticação inserido não corresponde aos nossos registros para este número de série. Tente novamente ou reportar este problema para obter mais assistência. Código de autenticação inválido. O comprimento deve ser de 6 caracteres reportar este problema para obter mais assistência. O código de autenticação é obrigatório reportar este problema para obter mais assistência.
Conclua o desafio Captcha antes de autenticar.
Fale conosco para relatar um problema
x
Reportar um problema
Insira seu nome completo.
x
Obrigado, seu problema foi enviado. Nossa equipe de produto entrará em contato com você em breve.
Nota: Se estiverem faltando arquivos no download .zip, o tipo de arquivo não é compatível com downloads em massa