Knowledge Search
Download document () of 20
Discontinued

Eaton BladeUPS

The Eaton BladeUPS has reached end-of-life status. Eaton will, of course, continue to provide services and replacement parts for the BladeUPS. If you're looking for a replacement UPS, the Eaton 93PX 3Phase UPS is the replacement offering coming in June 2025

The Eaton BladeUPS is a three-phase, scalable and modular UPS for high-density computing environments, including virtualised or machine-learning IT applications. The BladeUPS delivers 12 kW of efficient, reliable power in only 6U of rack space, including batteries. You can expand its capacity by combining 12 kW modules in a scalable, building-block fashion to deliver 60 kW (N+1) from a single rack enclosure. This powerful configuration delivers higher power density than competitive modular solutions while dissipating only one third of the heat. By incorporating a BladeUPSs bus bar, you can easily self-install new paralleled units to keep up with your data centre needs. While you can design a BladeUPS from scratch, you can also quickly deploy the Eaton BladeUPS Preassembled System, which is a turnkey solution featuring easy customisation, delivery and installation. The BladeUPS can be easily monitored via the units’ brightly backlit LCD screen and through Eaton’s Intelligence Platform.

Power rating
5–60 kW
Voltage
208 and 400 Vac
Form factor
Rack-mount

Discover the top benefits of the BladeUPS in this short video

Plug-and-play parallel configuration

Expanding your BladeUPS without the help of Eaton is easy with the UPS’ intelligent system. It automatically detects connected modules and fully configures itself for parallel operations.

Support for dynamic data centres

The modular, scalable design allows the BladeUPS to accommodate growth from 12–60 kW with its flexible, building-block architecture.

Save space in the rack and the server room

With double the power density of other UPSs on the market, the BladeUPS offers the smallest footprint of any UPS in its class.
IT Central Station reviews

"Before Eaton's products we had APC stuff. In terms of the reasons we switched; capacity for the footprint was one, price was absolutely another and the scalability."

Matt Yorston, data centre manger at a consultancy 

Read more

Reduce air conditioning needs by a third

The lower heat dissipation of a BladeUPS means it can be located near equipment racks without concern about hot spots, all while reducing overall cooling costs.

Take a look at a BladeUPS

Interact with a pre-assembled UPS
Specifications

Product snapshot

POWER RATING

5–60 kW

VOLTAGE

208 and 400 Vac models

FREQUENCY

50/60 Hz

TOPOLOGY

Double conversion on demand

EFFICIENCY

Up to 98%

CONFIGURATION

Rack-mount

Input characteristics

INPUT VOLTAGE

208 and 400 Vac models

VOLTAGE RANGE

208V models: 180 to 265 Vac

400V models: 311 to 500 Vac

FREQUENCY RANGE

50 or 60 Hz, ±5 Hz

INPUT CURRENCY DISTORTION

<5% with IT loads 

(PFC power supplies)

INPUT POWER FACTOR

>0.99 with IT loads

(PFC power supplies)

INRUSH CURRENT

Load dependent in high efficiency (HE) mode;

100% in normal mode

INPUT REQUIREMENTS

Three-phase, four-wire + ground

BYPASS SOURCE

Same as input 

(Single feed)

GENERATOR COMPATIBILITY

Fast sync slew rate for generator synchronisation, programmable return to AC source delay

Output characteristics

RATED OUTPUT VOLTAGE

208V models: 180 to 225 Vac, Ph to Ph

400V models: 180 to 240 Vac, Ph to N

OUTPUT CONFIGURATION

Three-phase, four-wire + ground

OUTPUT FREQUENCY (NOMINAL)

50 to 60 Hz auto-detection on start-up

FREQUENCY REGULATION

0.1 Hz free running

LOAD POWER FACTOR RANGE

Lagging: 0.7

Leading: 0.9

TOTAL OUTPUT VOLTAGE DISTORTION

<3% with IT loads (PFC power supplies)

<5% non-linear or non-PFC power supplies

Batteries

BATTERY TYPE

VRLA-AGM

BATTERY STRING VOLTAGE

240 Vdc

BATTERY TEST

Automatic battery test standard

Remote scheduling capable

Manual battery test from front display

BATTERY RECHARGE PROFILE
BATTERY CUT-OFF VOLTAGE

Variable from 1.67 VPC at <5 minute runtime to 1.75 VPC at >90 minute runtime

BATTERY LOW CONDITION

Announced with alarm

EXTENDED BATTERIES

Up to four 3U battery enclosures

Battery runtimes

50% LOADING
100% LOADING
INTERNAL RUNTIME
50% LOADING

8 kW: 23 minutes

12 kW: 13 minutes

100% LOADING

8 kW: 9 minutes

12 kW: 4.7 minutes

EXTENDED BATTERY CAPABILITY
50% LOADING

8 kW: 120 minutes

12 kW: 76 minutes

100% LOADING

8 kW: 55 minutes

12 kW: 34 minutes

Dimensions

HEIGHT
WIDTH
DEPTH
UPS
HEIGHT

10.3 in/267 mm 

(6U)

WIDTH

17.4 in/442 mm

DEPTH

28.4 in/720 mm

EBM
HEIGHT

5.2 in/132 mm

(3U)

WIDTH

17.2 in/437 mm

DEPTH

26 in/660 mm

Weight

CHASSIS WEIGHT WITHOUT BATTERIES OR ELECTRONICS

80 lb/36 kg

CHASSIS WEIGHT WITH BATTERIES AND ELECTRONICS

307 lb/140 kg

UPS WEIGHT WITHOUT BATTERIES

135 lb/61 kg

UPS WEIGHT WITH 2 STRINGS OF BATTERIES

307 lb/140 kg

UPS WEIGHT WITH 1 STRING OF BATTERIES

218 lb/99 kg

(5 kW UPS only)

EBM SHIPPING WEIGHT

170 lb/77 kg

General characteristics

HEAT DISSIPATION (HE MODEL)

371 watts/1266 BTU/hr at 100% rated load (12 kW)

264 watts/903 BTU/hr at 100% rated load (8 kW)

210 watts/707 BTU/hr at 100% rated load (5 kW)

COOLING

Fan-cooled, temperature microprocessor monitored

Front air entry, rear exhaust

AUDIBLE NOISE, NORMAL OPERATION

<60 dBA at 1 metre

ALTITUDE BEFORE DERATING

1000 metres (3300 ft ASL)

Communications and user interface

SOFTWARE COMPATIBILITY

UPS is delivered with IPM and IPP software

X-SLOT BAYS

Two

CONTROL PANEL LCD

Two lines by 20 characters

Four menu-driven interface buttons

Four status-at-a-glance LEDs

MULTI-LANGUAGE

English standard

20 languages available

CONFIGURATION CHANGES

User-capable, firmware auto configures

DRY CONTACT INPUTS

Two, user-configurable

DRY CONTACT OUTPUTS

One, user-configurable

Service

INSTALLATION

User-capable, 

optional factory service available

PREVENTIVE MAINTENANCE

User-capable, 

optional factory service available

CORRECTIVE MAINTENANCE

User-capable, 

optional factory service available

SERVICEABILITY

Hot-swappable batteries

Hot-swappable electronics modules

Automated internal maintenance bypass

Auto-configure firmware

Flash firmware upgradeable

Certification

SAFETY

208V models: UL1778, cUL

400V models: CE, EN 62040-1, EN 60950-1: 2006, cULus

EMI/EMC

208V models: FCC part 15 class A

EN 62040-2: 2006

SURGE PROTECTION

208V ANSI C62.41, Cat B-3 EN 62000-4-5

ADDITIONAL RATINGS

EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 61000-4-6, EN 61000-4-8

HAZARDOUS MATERIALS (ROHS)

EU Directive 2002/95/EC

Warranty

STANDARD

18 months from date of delivery

WARRANTY REPAIR

Factory depot repair or replace

Download Links
X
Download Close

Need product support?

Support from Eaton