Knowledge Search
Download document () of 20
Eaton 9395 UPS family

Power Xpert 9395P high-performance UPS

Eaton’s Power Xpert 9395P UPS builds on the reputation for reliability of the Eaton 9395 UPS family with up to 20% more power than the original Power Xpert 9395, all within the same footprint. The 9395P’s three-level converter topology operates components at less than half the stress of a conventional converter, which reduces energy losses and allows for higher power efficiency. The cost reduction is so great that replacing an older generation UPS with a Power Xpert 9395P UPS allows you to pay back the price of the UPS in 2 to 3 years. 

Power rating
200–1,200 kVA
Voltage
480V, 400V or 600V
Form factor
Tower

Power Xpert 9395P 600V UPS models available

Eliminate the need for an external transformer by deploying a 600V UPS.

Lowest total cost of ownership (TCO)

● Reduces power and cooling
● Conserves valuable data centre floor space
● Reduces cost and unexpected future growth risks

Eliminate system-level failure

N+1 redundancy design provides high reliability and eliminates potential for a single point of failure.

Bundle up with PredictPulse!

eaton-predictpulse-bundle.PNG

Starting in January 2022, PredictPulse Wireless will be installed at no extra charge for all Power Xpert 9395 UPS models!  The best news is that Eaton service technicians will install and activate this service during start-up using a mobile broadband modem/router, streamlining the set-up process for customers at no charge for one year for products sold after 1 January 2022!

Customisation and flexibility

• Offers a flexible system interface configuration
• Human-machine interface (HMI) design allows display customisation unique to your site layout
power-xpert-9395p-diagram.jpg

Ease of management

● Provides easier access to detailed status information
● Optimises server virtualisation through power management and connectivity software
● Increases uptime with 24/7 remote monitoring and reporting capabilities

Eaton lithium-ion batteries

The weight and dimensional benefits of lithium-ion battery cabinets create the optimal solution for your white or grey space.

Eaton's EnergyAware UPS technology

In partnership with Microsoft, Eaton recently retrofitted a 9395 UPS with additional software and controls that turned this underused data centre asset into a profit centre.
Specifications

Power Xpert 9395P UPS technical specifications

UPS rating (1.0 power factor)  
kVA 200, 250, 275, 300, 400, 500, 550, 600, 675, 750, 825, 900, 1,000, 1,100, 1,200
kW 200, 250, 275, 300, 400, 500, 550, 600, 675, 750, 825, 900, 1,000, 1,100, 1,200
   
General characteristics  
Efficiency 

99% with Energy Saver System

Up to 97% (480V) and 96% (600V and 400V) in double-conversion

Parallel capability 

4 UPS units maximum for distributed bypass and

8 UPS units maximum with SBM

Max modules per size 

Up to 2 modules 300 kW

Up to 3 modules 600 kW

Up to 4 modules 900/1,200 kW

Audible noise  As low as 75dBA @ 1 metre*
Altitude (max) 

1,000m at 40 degrees C (104 degrees F)

1,000m at 35 degrees C (95 degrees F ) when UPM capacity is above 275 kW

N+1 redundancy capable  Yes
Field upgradeable Yes
System bypass module  Included
Control panel (LCD) Colour touchscreen 
Battery start-up Standard
Frequency conversion Standard
Multi-language Standard
Building alarm inputs 5 (galvanic isolated)
   
Input characteristics  
Voltage 480V standard; and 400V available
Voltage range +10%/-15%
Frequency range  45–65 Hz
Power factor  0.99 (minimum)
Input current distortion  <3.5% (no input filter required)
Soft-start capability Yes
Internal backfeed protection Yes
   
Output characteristics  
Voltage  480V standard; and 400V available
Regulation  ±1%
Inverter  PWM with IGBT switching
Voltage  THD <2% (100% linear load); <5% (non-linear load)
Load power factor range  Up to a 0.9 power factor leading without derating
Overload 110% for 10 minutes, 125% for 2 minutes, 150% for 15 seconds
   
Battery  
Battery types  VRLA, AGM, wet cell
Battery voltage  480V
Temperature compensation  Optional
Charging method  ABM technology or float, selectable
   
Dimensions and weights  
225 kVA, 275 kVA 
52.4”w x 32.7”d x 73.6”h (1,786 lb)
225 kVA redundant, 275 kVA redundant  73.7”w x 32.7”d x 73.6”h (2,875 lb)
450, 500, 550 kVA  73.7”w x 32.7”d x 73.6”h (2,977 lb)
450, 550 kVA redundant  103”w x 32.7”d x 73.6”h (4,153 lb)
Field upgrade module, 225 or 275 kVA  30”w x 32.7”d x 73.6”h (1,176 lb)
650, 750, 825 kVA 140.9"w x 32.7"d x 73.7"h (5,065 lb)
650, 750, 825 kVA +1 redundant  170.2"w x 32.7"d x 73.7"h (6,365 lb)
1,000, 1,100 kVA  170.2"w x 32.7"d x 73.7"h (6,525 lb)
   
Certification  
Safety UL1778, cUL
EMC IEC 62040-2, EN50091 class A (restricted access)
   
Options
  • External maintenance bypass
  • PDU, RPP and STS
  • Maintenance bypass module, matching cabinet, 2/3/4 breaker
  • DC disconnects
  • 65 or 100 kAIC input breakers
   
Communication cards Four communication bays as standard. The following connectivity options can be installed at any time:
 

Remote inputs/outputs: Five building alarm inputs and one summary alarm contact (5A @ 120V) standard

Remote monitor panel: Eight backlit status indicator lamps plus an audible horn

   
Software compatibility

Eaton Intelligence Platform:

  • Automate: make tasks simpler via advanced alerts and automated resolution
  • Monitor: make data actionable through faster, scalable interpretation and analysis
  • Visualise: see beyond power consumption through 3D infrastructure visualisations
  • Predict: foresee power component failure with cloud-based analytics

Dimensions and weights (480V and 400V** system)

DIMENSIONS
480V WEIGHT
400V WEIGHT
200, 250, 275, 300 KW
DIMENSIONS

52.5” w x 34.4” d x 74” h 

480V WEIGHT

2,150 lb (975 kg) 

400V WEIGHT

1,886 lb (857 kg)

200–300 KW REDUNDANT
DIMENSIONS

73.8” w x 34.4” d x 74” h 

480V WEIGHT

3,184 lb (1,447 kg)

400V WEIGHT

N/A

FIELD UPGRADE MODULE, 300 KW
DIMENSIONS

29” w x 34.4” d x 74” h 

480V WEIGHT

1,037 lb (470 kg)

400V WEIGHT

1,047 lb (475 kg)

400, 500, 550, 600 KW
DIMENSIONS

73.8” w x 34.4” d x 74” h

480V WEIGHT

3,184 lb (1,447 kg)

400V WEIGHT

3,184 lb (1,447 kg)

400–600 KW REDUNDANT
DIMENSIONS

103” w x 34.4” d x 74” h

480V WEIGHT

4,221 lb (1,918 kg)

400V WEIGHT

N/A

675, 750, 825, 900 KW
DIMENSIONS

141” w x 34.4” d x 74” h 

480V WEIGHT

5,236 lb (2,375 kg)

400V WEIGHT

5,236 lb (2,375 kg)

675, 750, 825, 900 KW +1 REDUNDANT
DIMENSIONS

170.1” w x 34.4” d x 74”h 

480V WEIGHT

6,523 lb (2,959 kg)

400V WEIGHT

N/A

1,000, 1,100, 1,200 KW
DIMENSIONS

170.1” w x 34.4” d x 74”h 

480V WEIGHT

6,523 lb (2,959 kg)

400V WEIGHT

6,620 lb (3,003 kg)

Dimensions and weights (575/600V** system)

DIMENSIONS
600V WEIGHT
200, 225, 250, 275 KW/KVA
DIMENSIONS

102.9” w x 34.4” d x 74” h

600V WEIGHT

4,354 lb (1,975 kg)

200–275 KW/KVA +1 REDUNDANT
DIMENSIONS

126.2” w x 34.4” d x 74” h

600V WEIGHT

5,683 lb (2,578 kg)

300 KW/KVA
DIMENSIONS

126.2” w x 34.4” d x 74” h 

600V WEIGHT

5,683 lb (2,378 kg)

FIELD UPGRADE MODULE
DIMENSIONS

29” w x 34.4” d x 74” h

600V WEIGHT

1,037 lb (471 kg)

400, 450, 500, 550 KW/KVA
DIMENSIONS

126.2” w x 34.4” d x 74” h

600V WEIGHT

5,683 lb (2,578 kg)

400–550 KW/KVA +1 REDUNDANT
DIMENSIONS

155.2” w x 34.4” d x 74” h

600V WEIGHT

6,722 lb (3,049 kg)

675, 750, 825 KW/KVA
DIMENSIONS

195” w x 34.4” d x 74” h

600V WEIGHT

10,050 lb (4,559 kg)

675, 750, 825 KW/KVA +1 REDUNDANT
DIMENSIONS

224” w x 34.4” d x 74” h

600V WEIGHT

11,550 lb (5,239 kg)

1,000, 1,100 KW/KVA
DIMENSIONS

224” w x 34.4” d x 74” h

600V WEIGHT

11,550 lb (5,239 kg)

FIELD UPGRADE MODULE, 275 KW/KVA
DIMENSIONS

29” w x 34.4” d x 74” h

600V WEIGHT

1,037 lb (470 kg)

*Assumes operation in nominal voltage, no battery charging on <60% load
 
**600V and 400V are 275 kW UPM max capacity
 
Note: Due to continuous improvement, specifications are subject to change without notice. Please refer to Eaton Power Xpert 9395 technical documents for specific configuration guidelines and features.

Power Xpert 9395P high-performance UPS efficiency graphs

Download Links
X
Download Close

Need product support?

Support from Eaton