Download document () of 20
Panelboards

Pow-R-Line 1a lighting and appliance panelboards

Eaton's Pow-R-Line 1a lighting panelboards provide a compact and flexible solution for electric power distribution with integrated breakers, metering and surge protection. In addition, these panelboards are designed to meet CSA C22.2 No. 29 and NEMA PB1 standards for use in data centres, industrial, commercial and healthcare facilities for up to 240 Vac and 600A applications.

Core features

  • Includes bolt-on breakers up to 100A
  • Provides flush or surface mounted and fully or series-rated options
  • Offers aluminium or copper bus options
  • Provides up to 84 branch circuit devices
  • Includes NEMA 1, 2, 3R, 4, 4X, and 12 enclosures
  • Offers sub-feed or through-feed lugs, single or dual sub-feed breaker options and a handle lock-off device
  • Includes surge protection, service entrance and integrated metering capabilities
  • Panelboards are seismically tested, qualified and exceed requirements of the IBC/CBC/OSHPD

Stocked Panelboard configurator tool

Eaton's Stocked Panelboard configurator tool helps you identify the most common distributor stocked panelboard components without the need for a catalog. Simply enter a few variables (the amperage, number of circuits, trim type) and it selects the appropriate box, interior, trim and breakers, saving you time.

IQ 35M integrated panelboard meter

Eaton’s IQ 35M meter provides a compact and affordable energy meter for panelboard applications up to 600A

Customised solutions, customised service

Regional satellite locations provide manufacturing of local, customised and quick-ship panelboards and switchboards

    EZ Trim and EZ Box capabilities

    Tool-less installation, standard door-in-door construction with no exposed hardware or sharp edges

    You may also be interested in

    Specifications

    Ratings

    RATED MAXIMUM VOLTAGE 240 Vac
    CONTINUOUS CURRENT 100-600A
    INTERRUPTING RATING

    240 Vac: 10 kA and 22kA fully rated

    240 Vac: 22-200 kA series rated

    Standards

    NEMA PB-1
    THIRD-PARTY APPROVAL/RECOGNITION CSA C22.2 No. 29
    SEISMIC QUALIFICATION Lighting and appliance panelboards certificate

    Devices

    PROTECTION DEVICES Moulded Case Circuit Breakers and Miniature Circuit Breakers
    METERS IQ 35
    SURGE PROTECTION DEVICES SPD
    DEVICE MOUNTING Bolt-on

    Enclosure

    ACCESS Top and bottom access
    ENCLOSURE TYPE NEMA Type 1, 2, 3R, 4, 4X, and 12
    STANDARD INDOOR WIDTH DIMENSIONS* 20 and optional 28 inches
    STANDARD INDOOR DEPTH DIMENSIONS* 5.75 inches
    STANDARD INDOOR HEIGHT DIMENSIONS* 36, 42, 48, 60, 72 or 90 inches
    CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility
    Download Links
    X
    Download Close