Download document () of 20
Strut systems and accessories

Slotted angle

Eaton’s B-Line series slotted angle is a roll formed from high strength steel strips with unique patterns of horizontal and vertical slots to allow for easy assembly, disassembly and re-assembly as needed. It is an ideal framing solution for a variety of applications, such as shelving, racks or electrical and mechanical supports.

The slotted angle is available in a variety of widths, lengths and combination options. Several slotted angle iron kits and fittings are also available. For more information and to find the slotted angle beam loading options, view our catalog. 

Specifications

Slotted angle solution overview 

B-Line series slotted angle is an all-purpose framing system, roll formed from high strength steel strips. It is designed to be used as economical shelving, racks or electrical and mechanical supports. The unique pattern of horizontal and vertical slots permits full flexibility.  Three basic sizes are available for light, medium, and heavy duty applications.

For more information, including loading, visit resources and view or download the
B-Line series strut system catalogue.

Materials and finishes

  • Electro-plated zinc
  • Dura Green

Lengths

  • 10 and 12 foot standard lengths

Standard packaging includes

  • 10 pieces of slotted angle
  • 75 each of 3/8" - 16 x 3/4" hex
    head cap screws
  • 75 each of 3/8" hex nuts 

Slotted angle model numbers 

  • SA158
    • 1-5/8” (41.3mm) x 1-5/8” (41.3mm)
    • 14 gauge (1.9mm)
    • Finishes: Zinc, Dura Green
  • SA276
    • SA276-15/8” (41.3) x 23/8” (60.3)
    • 14 gauge (1.9)
    • Finishes: Zinc, Dura Green
  • SA318
    • 1-5/8” (41.3mm) x 3-1/8” (79.4mm)
    • 12 gauge (2.6mm)
    • Finishes: Zinc, Dura Green

Air handling hanging kits

  • Model numbers:
    • AHHK-1/4
    • AHHK-3/8 
  • List of components in kit:
    • Rod hanger fitting
    • Lag screw, hex head screw
    • Flat washers and hex nuts (for HHCS)
    • Hex nuts (for hanging rods)
    • Flat washers (included for AHHK-1/4. Note: only required on 1/4"-20 hanging rods)
    • Hanging rods (72" long)
    • SA158 (36" long)

Slotted angle accessories

SA102
angle brace

  • Finishes: Zinc, Dura Green

SA101
connection plate

  • Finishes: Zinc, Dura Green

 

SA110
slotted angle cutter

SA154 rigid caster

  • Safety factor of 1.5
  • 300 lbs. (136.1 kg) maximum
    load capacity
  • Caster material: phenolic
  • Finishes: Zinc, Dura Green 

SA155 swivel caster

  • Safety factor of 1.5
  • 300 lbs. (136.1 kg) maximum
    load capacity
  • Caster material: phenolic
  • Finishes: zinc, Dura Green

SA131 slotted strap

  • Hole pattern identical to pattern
    in slotted angle
  • Standard length: 10’ (3.05 m)
  • Finish: pre-galvinised 
Download Links
X
Download Close