Download document () of 20
We make what matters work

169124

Eaton DX PROFIBUS DP communication module for DA1 variable frequency drives

General specifications

Product Name
Eaton DX Communication module
Catalog Number
169124
Product Length/Depth
51.8 mm
Product Height
22.3 mm
Product Width
48 mm
Product Weight
0.03 kg
Certifications
UL report applies to both US and Canada
UL
UL 508C
Certified by UL for use in Canada
CSA-C22.2 No. 14
IEC/EN61800-5
IEC/EN61800-3
UL Category Control No.: NMMS, NMMS7
CE
UL File No.: E172143
Catalog Notes
SUB-D socket, 9-pole

Product specifications

Used with
DA1
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Communication module
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Connection type
Plug-in connection
Degree of protection
IP00
Protocol
PROFIBUS-DP
Suitable for
Branch circuits, (UL/CSA)

Export product specification