Download document () of 20
To be discontinued

3S550

Eaton 3S UPS, 550 VA, 330 W, 5-15P input, Outlets: (4) 5-15R, (4) 5-15R surge only

List price $164.5

General specifications

Product Name
Eaton 3S UPS
Catalog Number
3S550
Product Length/Depth
13.2 in
Product Height
3.4 in
Product Width
5.5 in
Product Weight
7.3 lb
Compliances
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b
Certifications
NOM
cUL Listed
UL 1778
UL 497A
Catalog Notes
3 SERIES, User replaceable batteries.

Product specifications

Special features
Electronic current limit.
Topology
Offline/Standby
Form factor
Tower
Construction type
Free standing model
Color
Black
Package contents
1 ready-to-go UPS, USB Cable, User Guide
Surge protection
Yes
Input connection
5-15P
Input frequency range
57-70 Hz
Receptacle
(4) 5-15R, (4) 5-15R surge only
Runtime graph
Battery replacement
User replaceable
Battery type
Sealed, lead-acid
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 3SW5Y-0750UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
Communication
(1) USB port
Ethernet interface
Yes
User interface
USB
Altitude
Up to 10,000 ft (3000m) without de-rating
Noise level
<50 dB at 1 meter
Relative humidity
20-93% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Mounting Method
Wallmount
Battery quantity
1
Efficiency at max. load
97%
Output frequency
0.1 Hz
Output power factor
0.6
Output voltage range
102-132 Vac
Quantity
1
Runtime at full load
3 min

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.