Download document () of 20

49-01BK-BU

Eaton panel mount/snap-in single receptacle, #14-12 AWG, 15A, Commercial, Snap-in, Panel, 125V, Quick connect, Black, Brass, Thermoset face and Polypropylene base, 5-15R, Single, Quick connect, Thermoplastic, Bulk, Fiber back, Steel clip

General specifications

Product Name
Eaton panel mount/snap-in single receptacle
Catalog Number
49-01BK-BU
Product Length/Depth
1.06 in
Product Height
1.06 in
Product Width
0.72 in
Product Weight
0.04 lb
Certifications
cRUus
NOM
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
OEM
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Fiber back
Steel clip
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Quick connect
Number of wires
3
Mounting method
Snap-in
Panel
Number of poles
Two-pole
Style type
Snap-in, Square
Material
Thermoplastic
Packaging type
Bulk
Color
Black
Connection type
Quick connect
Allowable wire size
#14-12 AWG
NEMA configuration
5-15R
Design type
Straight blade
Face/body material
Thermoset face
Polypropylene base
Receptacle type
Single

Export product specification