Eaton 9SX extended battery module (EBM). 9.9"Hx6.3"Wx13.9"D, 41.9 lb. Used with, 9SX1000, 9SX1000G
| Product Name | 
                                            
                                            
                                             
                                                Eaton 9SX extended battery module (EBM)
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                9SXEBM36
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                13.9 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                9.9 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                6.3 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                41.9 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                FCC Compliant
                                             
                                         | 
                                    
| Temperature range | 
                                            
                                            
                                             
                                                0° to 40°C (32° to 104°F)
                                             
                                         | 
                                    
| Form factor | 
                                            
                                            
                                             
                                                Tower
                                             
                                         | 
                                    
| Construction type | 
                                            
                                            
                                             
                                                Free standing model
                                             
                                         | 
                                    
| Package contents | 
                                            
                                            
                                            
  | 
                                    
| Used with | 
                                            
                                            
                                             
                                                9SX1000, 9SX1000G
                                             
                                         |