Knowledge Search
Download document () of 20
We make what matters work

AH6810G

Eaton manual motor controller, #14-10 AWG, 30A, Industrial, Wall, 600V, Front wired, Maintained contact, Gray, NEMA 1, Enclosure: SS, Two-pole, -20-65˚C, Single-phase, Toggle, Copper-alloy terminal, brass screw, Single-throw

General specifications

Product Name
Eaton manual motor controller
Catalog Number
AH6810G
Product Length/Depth
3.75 in
Product Height
2.38 in
Product Width
2.38 in
Product Weight
1.5 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Product specifications

NEMA Rating
1
Enclosure
NEMA 1
Special features
With NEMA 1 enclosure
Type
Manual motor controller
Amperage Rating
30A
Voltage rating
600 V
Number of poles
Two-pole
Phase
Single-phase
Enclosure material
Stainless steel
Application
Industrial
Device grade
Industrial
Wiring method
Front wired screw
Contact type
Maintained
Switch type
Toggle switch
Mounting method
Wall
Closure type
Maintained
Number of positions
2
Allowable wire size
#14-10 AWG
Operating temperature
-20 to 65 °C
Material
Glass-filled nylon
Termination style
Front screw
Throw
Single-throw
Terminals
Copper-alloy, brass screw
Color
Gray

Export product specification