Reset
 
		
	
    
        
        
        
        
        
    
    
    Eaton Series C complete molded case circuit breaker, F-frame, FDC, Complete breaker, Fixed thermal, fixed magnetic trip type, Two-pole, 20A, 600 Vac, 250 Vdc, 200 kAIC at 240 Vac, 100 kAIC at 480 Vac, Line and load, 50/60 Hz
| Product Name | 
                                                Eaton Series C complete molded case circuit breaker
                                             | 
| Catalog Number | 
                                                FDC2020L
                                             | 
| Product Length/Depth | 
                                                3.38 in
                                             | 
| Product Height | 
                                                6 in
                                             | 
| Product Width | 
                                                2.75 in
                                             | 
| Product Weight | 
                                                2 lb
                                             | 
| Certifications | 
                                                UL Listed
                                             | 
| Amperage Rating | 
                                                20 A
                                             | 
| Voltage rating | 
                                                600 Vac, 250 Vdc
                                             | 
| Trip Type | 
                                                T186
                                             | 
| Circuit breaker type | 
                                                FDC
                                             | 
| Circuit breaker frame type | 
                                                Complete breaker
                                             | 
| Series | 
                                                Series C
                                             | 
| Terminals | 
                                                Line and load
                                             | 
| Frame | 
                                                F
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Interrupt rating | 
                                                200 kAIC at 240 Vac  100 kAIC at 480 Vac | 
| Number of poles | 
                                                Two-pole
                                             |