Download document () of 20

PP00104

Eaton 9000X RS-232 Cable, 9000X, RS-232 cable

General specifications

Product Name
Eaton 9000X RS-232 cable
Catalog Number
PP00104
Product Length/Depth
5.75 in
Product Height
1.75 in
Product Width
4 in
Product Weight
0.5 lb
Certifications
UL Listed

Product specifications

Type
9000X series RS-232 cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.